• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Printed-circuit board connector, PCB header, PC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1054546
1054547
1054548
1717019
1717021
1717025
1717027
1717035
1717036
1717043
1720547
1720725
1720738
1720741
1720754
1720767
1720770
1720783
1720877
1720880
1721012
1721025
1721041
1721054
1721070
1721083
1721096
1721106
1721119
1892039
1892042
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour housing Operation temperature
(°C)
Inflammability class of insulation material acc. with UL94 Over voltage category Length pin
(mm)
Material insulation body Angle PCB/contact Type of PCB fastening Rated current In
(A)

1.80 €

150 70 Days Green-40|-40OtherIII2.6OtherOther-41

2.70 €

100 70 Days Green-40|-40Other-2.6Other--41

3.59 €

100 70 Days Green-40|-40Other-2.6Other--41

4.49 €

50 70 Days Black-40|-40Other-2.6---41

5.39 €

50 70 Days Black-40|-40Other-2.6Other--41

2.21 €

100 70 Days Black-40|-40--2.6Other-Flange41

3.11 €

100 70 Days Black-40|-40--2.6Other-Flange41

4.01 €

50 70 Days Black-40|-40--2.6--Flange41

4.91 €

50 70 Days Black-40|-40--2.6--Flange41

5.81 €

50 70 Days Black-40|-40--2.6Other-Flange41

9.66 €

50 Quote Green-40|100OtherIII5OtherOtherOther41

5.79 €

50 Quote Green-40|100OtherIII4.2OtherOtherOther41

6.76 €

50 Quote Green-40|100OtherIII4.2OtherOtherOther41

7.73 €

50 Quote Green-40|100OtherIII4.2OtherOtherOther41

8.69 €

50 Quote Green-40|100OtherIII4.2OtherOtherOther41

9.66 €

50 Quote Green-40|100OtherIII4.2OtherOtherOther41

10.62 €

50 Quote Green-40|100OtherIII4.2OtherOtherOther41

11.59 €

50 Quote Green-40|100OtherIII4.2OtherOtherOther41

9.96 €

50 Quote Green-40|100OtherIII5OtherOtherFlange41

10.93 €

50 Quote Green-40|100OtherIII5OtherOtherFlange41

2.23 €

100 7 Days Green-|-OtherIII4.2OtherOtherFlange41

3.20 €

100 7 Days Green-|-OtherIII4.2OtherOtherFlange41

5.13 €

50 7 Days Green-|-OtherIII4.2OtherOtherFlange41

6.10 €

50 Quote Green-|-OtherIII4.2OtherOtherFlange41

8.03 €

50 Quote Green-|-OtherIII4.2OtherOtherFlange41

9.00 €

50 7 Days Green-|-OtherIII4.2OtherOtherFlange41

9.96 €

50 Quote Green-|-OtherIII4.2OtherOtherFlange41

10.93 €

50 Quote Green-|-OtherIII4.2Other-Flange41

11.89 €

50 Quote Green-|-OtherIII4.2OtherOtherFlange41

4.83 €

50 Quote Green-|--III4.26OtherOtherOther20

5.79 €

50 Quote Green-|--III4.26OtherOtherOther20

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Rated voltage(V) 630 Number of poles -
Contact type Pin Type of fastening Other Rated surge voltage(kV) 6
Type of electric connection Other Material of contact surface Tin Pollution degree 2
Diameter connection pin(mm) - Modular spacing connections(mm) 7.62 Number of plug-in contact rows 1
Type of banding None Suitable for PCB thickness(mm) - Modular spacing contacts(mm) 7.62
Connector model Fixed connector

Tech Support