Feed-through header, DFK-IPC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1702413
1702426
1702439
1702442
1702455
1702468
1702471
1702484
1702497
1702507
1702510
1702523
1702536
1702549
1702552
1702565
1702730
1702743
1702756
1702769
1702772
1702785
1702798
1702808
1702976
1702989
1702992
1703001
1703014
1703027
1703030
1703043
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Over voltage category Length pin
(mm)
Type of PCB fastening

6.29 €

30 28 Days III4.1Other

9.43 €

20 28 Days III4.1Other

12.58 €

20 28 Days III4.1Other

15.72 €

20 28 Days -4.1-

18.87 €

10 28 Days -4.1-

22.01 €

10 28 Days -4.1-

25.16 €

10 28 Days III4.1Other

28.30 €

10 28 Days III4.1Other

6.29 €

30 28 Days III4.1Other

9.43 €

20 28 Days III4.1Other

12.58 €

20 28 Days III4.1Other

15.72 €

20 28 Days -4.1-

18.87 €

10 28 Days -4.1-

22.01 €

10 28 Days III4.1Other

25.16 €

10 28 Days III4.1Other

28.30 €

10 28 Days III4.1Other

8.33 €

30 28 Days III3.8Flange

11.48 €

20 28 Days III3.8Flange

14.62 €

20 28 Days III3.8Flange

17.77 €

20 28 Days -3.8Flange

20.91 €

10 28 Days -3.8Flange

24.05 €

10 28 Days -3.8Flange

27.20 €

10 28 Days III3.8Flange

30.34 €

10 28 Days III3.8Flange

8.33 €

30 28 Days III4.1Flange

11.48 €

20 28 Days III4.1Flange

14.62 €

20 28 Days III4.1Flange

17.77 €

20 28 Days -4.1Flange

20.91 €

10 28 Days -4.1Flange

24.05 €

10 28 Days -4.1Flange

27.20 €

10 28 Days III4.1Flange

30.34 €

10 28 Days III4.1Flange

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 1000
Number of poles - Contact type Bus Operation temperature(°C) -|-
Type of fastening Other Inflammability class of insulation material acc. with UL94 Other Rated surge voltage(kV) 8
Type of electric connection Other Material of contact surface Silver Pollution degree 2
Diameter connection pin(mm) - Modular spacing connections(mm) 10.16 Number of plug-in contact rows 1
Type of banding None Suitable for PCB thickness(mm) - Modular spacing contacts(mm) 10.16
Connector model Fixed connector Material insulation body Other Angle PCB/contact -
Rated current In(A) 76

Tech Support