Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1922488 |
1922491 |
1922501 |
1922527 |
1922530 |
1922543 |
1922556 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inflammability class of insulation material acc. with UL94 | Over voltage category | |
---|---|---|---|---|---|---|
3.75 € | 50 | 68 Days | Other | III | ||
5.62 € | 50 | 7 Days | - | - | ||
7.49 € | 50 | 7 Days | - | - | ||
11.24 € | 50 | 68 Days | - | - | ||
13.11 € | 50 | 28 Days | - | - | ||
14.99 € | 50 | 28 Days | - | - | ||
16.86 € | 50 | 68 Days | - | - |
Loading...
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 1000 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Pin | Operation temperature(°C) | -40|100 |
Type of fastening | Other | Rated surge voltage(kV) | 8 | Type of electric connection | Other |
Material of contact surface | Silver | Pollution degree | 2 | Diameter connection pin(mm) | - |
Length pin(mm) | 4 | Modular spacing connections(mm) | 10.16 | Number of plug-in contact rows | 1 |
Type of banding | None | Suitable for PCB thickness(mm) | - | Modular spacing contacts(mm) | 10.16 |
Connector model | Fixed connector | Material insulation body | Other | Angle PCB/contact | 90° (upwards vertical) |
Type of PCB fastening | Other | Rated current In(A) | 76 |