• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Printed-circuit board connector, PCB header, IPCV

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1793558
1793561
1793574
1793587
1793590
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.79 €

25 28 Days

34.96 €

25 28 Days

46.13 €

25 28 Days

57.31 €

10 28 Days

68.48 €

10 28 Days

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 1000
Number of poles - Contact type Bus Operation temperature(°C) -40|100
Type of fastening Other Inflammability class of insulation material acc. with UL94 Other Rated surge voltage(kV) 8
Type of electric connection Other Material of contact surface Tin Over voltage category III
Pollution degree 2 Diameter connection pin(mm) - Length pin(mm) 4.6
Modular spacing connections(mm) 15 Number of plug-in contact rows 1 Type of banding None
Suitable for PCB thickness(mm) - Modular spacing contacts(mm) 15 Connector model Fixed connector
Material insulation body Other Angle PCB/contact 90° (upwards vertical) Type of PCB fastening Flange
Rated current In(A) 125

Tech Support