Printed-circuit board connector, Feed-through header, DFK-PC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1716069
1716072
1716098
1716108
1716111
1716124
1716137
1716140
1716153
1716166
1727582
1727618
1727634
1727647
1727650
1727663
1727676
1727689
1727692
1727702
1727715
1727728
1727731
1727744
1727757
1727760
1727773
1727786
1727799
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length pin
(mm)
Type of PCB fastening

4.58 €

40 75 Days 5Flange

6.09 €

30 28 Days 5Flange

9.10 €

20 28 Days 5Flange

10.60 €

20 75 Days 5Flange

12.11 €

20 28 Days 5Flange

13.61 €

20 28 Days 5Flange

15.12 €

20 28 Days 5Flange

16.62 €

20 28 Days 5Flange

18.13 €

20 28 Days 5Flange

19.63 €

10 28 Days 5Flange

3.01 €

70 75 Days 4.9Other

7.52 €

30 28 Days 4.9Other

10.53 €

20 75 Days 4.9Other

12.04 €

20 75 Days 4.9Other

13.54 €

20 75 Days 4.9Other

15.05 €

20 28 Days 4.9Other

16.55 €

20 75 Days 4.9Other

18.06 €

20 75 Days 4.9Other

3.98 €

50 75 Days 4.9Flange

5.48 €

40 75 Days 4.9Flange

6.99 €

30 75 Days 4.9Flange

8.49 €

30 75 Days 4.9Flange

9.99 €

20 75 Days 4.9Flange

11.50 €

20 28 Days 4.9Flange

13.00 €

20 75 Days 4.9Flange

14.51 €

20 75 Days 4.9Flange

16.01 €

20 28 Days 4.9Flange

17.52 €

20 28 Days 4.9Flange

19.02 €

10 75 Days 4.9Flange

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 630
Number of poles - Contact type Pin Operation temperature(°C) -|-
Type of fastening Other Inflammability class of insulation material acc. with UL94 Other Rated surge voltage(kV) 6
Type of electric connection Other Material of contact surface Tin Over voltage category III
Pollution degree 2 Diameter connection pin(mm) - Modular spacing connections(mm) 7.62
Number of plug-in contact rows 1 Type of banding None Suitable for PCB thickness(mm) -
Modular spacing contacts(mm) 7.62 Connector model Fixed connector Material insulation body Other
Angle PCB/contact Other Rated current In(A) 41

Tech Support