PCB header, MSTBW

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1735662
1735675
1735688
1735691
1735714
1735727
1735730
1735769
1735798
1735921
1735934
1735947
1735950
1735963
1735976
1735989
1735992
1736001
1736014
1736027
1736030
1736056
1736069
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Modular spacing connections
(mm)
Modular spacing contacts
(mm)

8.51 €

50 22 Days 5.085.08

8.16 €

50 22 Days 5.085.08

7.80 €

50 22 Days 5.085.08

7.45 €

50 22 Days 5.085.08

6.74 €

50 12 Days 5.085.08

6.39 €

50 22 Days 5.085.08

6.04 €

50 12 Days 5.085.08

4.97 €

50 22 Days 5.085.08

3.91 €

50 22 Days 5.085.08

7.45 €

50 22 Days 55

7.10 €

50 22 Days 55

6.74 €

50 15 Days 55

6.39 €

50 15 Days 55

6.04 €

50 15 Days 55

5.68 €

50 15 Days 55

5.33 €

50 15 Days 55

4.97 €

50 15 Days 55

4.62 €

50 22 Days 55

4.27 €

50 15 Days 55

3.91 €

50 22 Days 55

3.56 €

100 7 Days 55

2.85 €

100 7 Days 55

2.50 €

100 12 Days 55

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 320
Number of poles - Contact type Pin Operation temperature(°C) -40|100
Type of fastening Other Inflammability class of insulation material acc. with UL94 Other Rated surge voltage(kV) 4
Type of electric connection Other Material of contact surface Tin Over voltage category III
Pollution degree 2 Diameter connection pin(mm) - Length pin(mm) 3.5
Number of plug-in contact rows 1 Type of banding None Suitable for PCB thickness(mm) -
Connector model Fixed connector Material insulation body Other Angle PCB/contact Other
Type of PCB fastening Other Rated current In(A) 12

Tech Support