RJ45 connector, CUC-V14

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1407906
1407908
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)

91.92 €

2 28 Days 0.14|0.23

82.68 €

3 28 Days 0.23|0.32

Loading...

  1. 1

Basic information

Mounting method - Width(mm) 22 Height(mm) 34
Depth(mm) - Locking mechanism Push Pull Rated voltage(V) 72
Number of conduit inlets - EMC-version - Number of poles -
Contact type - Material housing Other Coating housing -
Ambient temperature(°C) -40|80 Operation temperature(°C) -40|80 Inflammability class of insulation material acc. with UL94 V0
Rated surge voltage(kV) - Type of electric connection Other Material of contact surface Other
Impact strength - With sealing - Over voltage category I
Pollution degree 2 Number of plug-in contact rows - Connectable conductor cross section solid-core(mm²) -|-
Connectable conductor cross section fine-strand without cable end sleeve(mm²) -|- Connectable conductor cross section multi-wired(mm²) -|- Degree of protection (IP), mounted -
With protective conductor false Material insulation body - Material contact Other copper alloys
Position cable feed - Rated current In(A) 1.75

Tech Support