Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour housing | Contact type | Inflammability class of insulation material acc. with UL94 | Length pin (mm) | Type of banding | Angle PCB/contact | |
---|---|---|---|---|---|---|---|---|---|---|
1.37 € | 600 | 7 Days | Black | Pin | Other | 2 | Blister girdle (for SMD) | Other | ||
1.81 € | 600 | 65 Days | Black | Pin | Other | 2 | Blister girdle (for SMD) | Other | ||
2.69 € | 600 | 65 Days | Black | Pin | Other | 2 | Blister girdle (for SMD) | Other | ||
3.13 € | 600 | 65 Days | Black | Pin | Other | 2 | Blister girdle (for SMD) | Other | ||
3.57 € | 600 | 65 Days | Black | Pin | Other | 2 | Blister girdle (for SMD) | Other | ||
1.43 € | 500 | Quote | Black | Bus | Other | 2 | Blister girdle (for SMD) | - | ||
1.83 € | 500 | Quote | Black | Bus | Other | 2 | Blister girdle (for SMD) | - | ||
2.22 € | 500 | Quote | Black | Bus | Other | 2 | Blister girdle (for SMD) | - | ||
2.62 € | 500 | Quote | Black | Bus | Other | 2 | Blister girdle (for SMD) | - | ||
3.01 € | 500 | Quote | Black | Bus | Other | 2 | Blister girdle (for SMD) | - | ||
3.40 € | 500 | Quote | Black | Bus | Other | 2 | Blister girdle (for SMD) | - | ||
0.80 € | 500 | Quote | Black | Bus | Other | 2.1 | Blister girdle (for SMD) | - | ||
1.08 € | 500 | Quote | Black | Bus | Other | 2.1 | Blister girdle (for SMD) | - | ||
1.35 € | 500 | Quote | Black | Bus | Other | 2.1 | Blister girdle (for SMD) | - | ||
1.63 € | 500 | Quote | Black | Bus | Other | 2.1 | Blister girdle (for SMD) | - | ||
2.18 € | 500 | Quote | Black | Bus | Other | 2.1 | Blister girdle (for SMD) | - | ||
2.45 € | 500 | Quote | Black | Bus | Other | 2.1 | Blister girdle (for SMD) | - | ||
0.61 € | 500 | Quote | Black | Pin | - | 2 | None | - | ||
0.91 € | 500 | Quote | Black | Pin | - | 2 | Blister girdle (for SMD) | - | ||
1.22 € | 500 | Quote | Black | Pin | - | 2 | Blister girdle (for SMD) | - | ||
1.52 € | 500 | Quote | Black | Pin | - | 2 | Blister girdle (for SMD) | - | ||
1.83 € | 500 | Quote | Black | Pin | - | 2 | Blister girdle (for SMD) | - | ||
2.13 € | 500 | Quote | Black | Pin | - | 2 | Blister girdle (for SMD) | - | ||
2.44 € | 500 | Quote | Black | Pin | - | 2 | Blister girdle (for SMD) | - | ||
1.52 € | 500 | 7 Days | White | Pin | Other | 2.1 | Blister girdle (for SMD) | Other | ||
1.83 € | 500 | Quote | White | Pin | Other | 2.1 | Blister girdle (for SMD) | Other | ||
2.13 € | 500 | Quote | White | Pin | Other | 2.1 | Blister girdle (for SMD) | Other | ||
1.34 € | 600 | 7 Days | White | Pin | Other | 2 | Blister girdle (for SMD) | Other | ||
1.66 € | 600 | 7 Days | White | Pin | Other | 2 | Blister girdle (for SMD) | Other | ||
1.98 € | 600 | 7 Days | White | Pin | Other | 2 | Blister girdle (for SMD) | Other | ||
2.30 € | 600 | 65 Days | White | Pin | Other | 2 | Blister girdle (for SMD) | Other | ||
2.62 € | 600 | 65 Days | White | Pin | Other | 2 | Blister girdle (for SMD) | Other | ||
2.93 € | 600 | 65 Days | White | Pin | Other | 2 | Blister girdle (for SMD) | Other | ||
1.35 € | 500 | Quote | White | Bus | Other | 2.1 | Blister girdle (for SMD) | - | ||
1.63 € | 500 | Quote | White | Bus | Other | 2.1 | Blister girdle (for SMD) | - | ||
1.90 € | 500 | Quote | White | Bus | Other | 2.1 | Blister girdle (for SMD) | - | ||
2.18 € | 500 | Quote | White | Bus | Other | 2.1 | Blister girdle (for SMD) | - | ||
0.80 € | 500 | Quote | Black | Bus | Other | 2.1 | Blister girdle (for SMD) | - | ||
1.08 € | 500 | Quote | Black | Bus | Other | 2.1 | Blister girdle (for SMD) | - | ||
1.35 € | 500 | Quote | Black | Bus | Other | 2.1 | Blister girdle (for SMD) | - | ||
1.63 € | 500 | Quote | Black | Bus | Other | 2.1 | Blister girdle (for SMD) | - | ||
1.90 € | 500 | 7 Days | Black | Bus | Other | 2.1 | Blister girdle (for SMD) | - | ||
2.18 € | 500 | Quote | Black | Bus | Other | 2.1 | Blister girdle (for SMD) | - | ||
2.45 € | 500 | Quote | Black | Bus | Other | 2.1 | Blister girdle (for SMD) | - | ||
1.04 € | 500 | Quote | Black | Bus | Other | - | Blister girdle (for SMD) | - | ||
1.43 € | 500 | Quote | Black | Bus | Other | - | Blister girdle (for SMD) | - | ||
1.83 € | 500 | Quote | Black | Bus | Other | - | Blister girdle (for SMD) | - | ||
2.22 € | 500 | Quote | Black | Bus | Other | - | Blister girdle (for SMD) | - | ||
2.62 € | 500 | Quote | Black | Bus | Other | - | Blister girdle (for SMD) | - | ||
3.01 € | 500 | Quote | Black | Bus | Other | - | Blister girdle (for SMD) | - | ||
3.40 € | 500 | Quote | Black | Bus | Other | - | Blister girdle (for SMD) | - | ||
1.44 € | 500 | Quote | White | Bus | Other | - | Blister girdle (for SMD) | - | ||
2.13 € | 500 | Quote | White | Bus | Other | - | Blister girdle (for SMD) | - | ||
2.47 € | 500 | Quote | White | Bus | Other | - | Blister girdle (for SMD) | - | ||
2.82 € | 500 | Quote | White | Bus | Other | - | Blister girdle (for SMD) | - | ||
3.16 € | 500 | Quote | White | Bus | Other | - | Blister girdle (for SMD) | - | ||
1.83 € | 330 | Quote | White | Pin | Other | 2 | Blister girdle (for SMD) | 90° (upwards vertical) | ||
2.13 € | 330 | Quote | White | Pin | Other | 2 | Blister girdle (for SMD) | 90° (upwards vertical) | ||
2.44 € | 330 | Quote | White | Pin | Other | 2 | Blister girdle (for SMD) | 90° (upwards vertical) |
Loading...
Type of connection | Printed circuit board to cable | Rated voltage(V) | 160 | Number of poles | - |
---|---|---|---|---|---|
Operation temperature(°C) | -40|100 | Type of fastening | Other | Rated surge voltage(kV) | 2.5 |
Type of electric connection | Other | Material of contact surface | Tin | Over voltage category | III |
Pollution degree | 2 | Diameter connection pin(mm) | - | Modular spacing connections(mm) | 2.5 |
Number of plug-in contact rows | 1 | Suitable for PCB thickness(mm) | - | Modular spacing contacts(mm) | 2.5 |
Connector model | Fixed connector | Material insulation body | Other | Type of PCB fastening | Other |
Rated current In(A) | 6 |