We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:00 24/1/2021 to 0:00 (CET) 25/1/2021. We apologize for the inconvenience.

PCB header, GIC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1828728
1828760
1828773
1859014
1859030
1859043
1859069
1859072
1859085
Part NumberStandard Unit PriceVolume DiscountShipping Days?Operation temperature
(°C)
Type of PCB fastening

3.43 €

4 Days -40|100Other

5.40 €

4 Days -40|100Other

5.92 €

4 Days -40|100Other

3.55 €

4 Days -|-Flange

4.54 €

4 Days -|-Flange

5.02 €

4 Days -|-Flange

6.01 €

4 Days -|-Flange

6.48 €

4 Days -|-Flange

6.99 €

4 Days -|-Flange

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 630
Number of poles - Contact type Bus Type of fastening Other
Inflammability class of insulation material acc. with UL94 Other Rated surge voltage(kV) 6 Type of electric connection Other
Material of contact surface Tin Over voltage category III Pollution degree 2
Diameter connection pin(mm) - Length pin(mm) 3.5 Modular spacing connections(mm) 7.62
Number of plug-in contact rows 1 Type of banding None Suitable for PCB thickness(mm) -
Modular spacing contacts(mm) 7.62 Connector model Fixed connector Material insulation body Other
Angle PCB/contact Other Rated current In(A) 12

Additional Products in this Category

Tech Support