Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Rated voltage (V) | Operation temperature (°C) | Length pin (mm) | Modular spacing connections (mm) | Modular spacing contacts (mm) | Type of PCB fastening |
---|---|---|---|---|---|---|---|---|---|
1.97 € | 4 Days | 200 | -|- | 1.4 | 3.81 | 3.81 | Other | ||
2.37 € | 4 Days | 200 | -|- | 1.4 | 3.81 | 3.81 | Other | ||
2.84 € | 4 Days | 200 | -|- | 1.4 | 3.81 | 3.81 | Other | ||
3.86 € | 4 Days | 200 | -|- | 1.4 | 3.81 | 3.81 | Other | ||
4.50 € | 4 Days | 200 | -|- | 1.4 | 3.81 | 3.81 | Other | ||
4.84 € | 4 Days | 200 | -|- | 1.4 | 3.81 | 3.81 | Other | ||
5.60 € | 4 Days | 200 | -|- | 1.4 | 3.81 | 3.81 | Other | ||
5.89 € | 4 Days | 200 | -|- | 1.4 | 3.81 | 3.81 | Other | ||
6.46 € | 4 Days | 200 | -|- | 1.4 | 3.81 | 3.81 | Other | ||
7.04 € | 4 Days | 200 | -|- | 1.4 | 3.81 | 3.81 | Other | ||
8.12 € | 4 Days | 200 | -|- | 1.4 | 3.81 | 3.81 | Other | ||
8.43 € | 4 Days | 200 | -|- | 1.4 | 3.81 | 3.81 | Other | ||
8.96 € | 4 Days | 200 | -|- | 1.4 | 3.81 | 3.81 | Other | ||
9.12 € | 4 Days | 200 | -|- | 1.4 | 3.81 | 3.81 | Other | ||
10.36 € | 4 Days | 200 | -|- | 1.4 | 3.81 | 3.81 | Other | ||
10.89 € | 4 Days | 200 | -|- | 1.4 | 3.81 | 3.81 | Other | ||
11.43 € | 4 Days | 200 | -|- | 1.4 | 3.81 | 3.81 | Other | ||
12.03 € | 4 Days | 200 | -|- | 1.4 | 3.81 | 3.81 | Other | ||
6.70 € | 4 Days | 160 | -|- | 2.6 | 3.5 | 3.5 | Flange | ||
2.02 € | 4 Days | 160 | -40|-40 | 2.6 | 3.5 | 3.5 | Flange | ||
2.02 € | 4 Days | 160 | -|- | 1.4 | 3.5 | 3.5 | Flange | ||
2.46 € | 4 Days | 160 | -|- | 1.4 | 3.5 | 3.5 | Flange | ||
2.94 € | 4 Days | 160 | -|- | 1.4 | 3.5 | 3.5 | Flange | ||
3.46 € | 4 Days | 160 | -|- | 1.4 | 3.5 | 3.5 | Flange | ||
3.98 € | 4 Days | 160 | -|- | 1.4 | 3.5 | 3.5 | Flange | ||
4.68 € | 4 Days | 160 | -|- | 1.4 | 3.5 | 3.5 | Flange | ||
5.01 € | 4 Days | 160 | -|- | 1.4 | 3.5 | 3.5 | Flange | ||
5.80 € | 4 Days | 160 | -|- | 1.4 | 3.5 | 3.5 | Flange | ||
6.12 € | 4 Days | 160 | -|- | 1.4 | 3.5 | 3.5 | Flange | ||
6.70 € | 4 Days | 160 | -|- | 1.4 | 3.5 | 3.5 | Flange | ||
7.30 € | 4 Days | 160 | -|- | 1.4 | 3.5 | 3.5 | Flange | ||
8.39 € | 4 Days | 160 | -|- | 1.4 | 3.5 | 3.5 | Flange | ||
8.73 € | 4 Days | 160 | -|- | 1.4 | 3.5 | 3.5 | Flange | ||
9.28 € | 4 Days | 160 | -|- | 1.4 | 3.5 | 3.5 | Flange | ||
9.43 € | 4 Days | 160 | -|- | 1.4 | 3.5 | 3.5 | Flange | ||
10.74 € | 4 Days | 160 | -|- | 1.4 | 3.5 | 3.5 | Flange | ||
11.30 € | 4 Days | 160 | -|- | 1.4 | 3.5 | 3.5 | Flange | ||
11.86 € | 4 Days | 160 | -|- | 1.4 | 3.5 | 3.5 | Flange | ||
12.47 € | 4 Days | 160 | -|- | 1.4 | 3.5 | 3.5 | Flange | ||
7.30 € | 4 Days | 160 | -|- | 2.6 | 3.5 | 3.5 | Flange | ||
8.39 € | 4 Days | 160 | -|- | 2.6 | 3.5 | 3.5 | Flange | ||
8.73 € | 4 Days | 160 | -|- | 2.6 | 3.5 | 3.5 | Flange | ||
9.28 € | 4 Days | 160 | -|- | 2.6 | 3.5 | 3.5 | Flange | ||
9.43 € | 4 Days | 160 | -|- | 2.6 | 3.5 | 3.5 | Flange | ||
10.74 € | 4 Days | 160 | -|- | 2.6 | 3.5 | 3.5 | Flange | ||
11.30 € | 4 Days | 160 | -|- | 2.6 | 3.5 | 3.5 | Flange | ||
11.86 € | 4 Days | 160 | -|- | 2.6 | 3.5 | 3.5 | Flange | ||
12.47 € | 4 Days | 160 | -|- | 2.6 | 3.5 | 3.5 | Flange |
Loading...
Type of connection | Printed circuit board to cable | Colour housing | Black | Number of poles | - |
---|---|---|---|---|---|
Contact type | Pin | Type of fastening | Other | Inflammability class of insulation material acc. with UL94 | Other |
Rated surge voltage(kV) | 2.5 | Type of electric connection | Other | Material of contact surface | Tin |
Over voltage category | III | Pollution degree | 2 | Diameter connection pin(mm) | - |
Number of plug-in contact rows | 2 | Type of banding | None | Suitable for PCB thickness(mm) | - |
Connector model | Fixed connector | Material insulation body | Other | Angle PCB/contact | 90° (upwards vertical) |
Rated current In(A) | 8 |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.