Printed-circuit board connector, PCB header, MSTBV

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1712762
1712775
1712791
1796335
1796351
1796364
1796377
1796393
1796403
1796416
1796429
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated voltage
(V)
Operation temperature
(°C)
Rated surge voltage
(kV)
Material of contact surface

6.71 €

50 40 Days 320-40|-404Tin

6.96 €

50 40 Days 320-40|1004Tin

7.47 €

50 28 Days 320-40|-404Tin

2.60 €

100 7 Days 250-|--Other

3.36 €

100 7 Days 250-|--Other

3.73 €

50 7 Days 250-|--Other

4.11 €

50 33 Days 250-|--Other

4.87 €

50 33 Days 250-|--Other

5.25 €

50 33 Days 250-|--Other

5.63 €

50 33 Days 250-|--Other

6.01 €

50 33 Days 250-|--Other

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Number of poles -
Contact type Pin Type of fastening Other Inflammability class of insulation material acc. with UL94 Other
Type of electric connection Other Over voltage category - Pollution degree 2
Diameter connection pin(mm) - Length pin(mm) 3.9 Modular spacing connections(mm) 5.08
Number of plug-in contact rows 1 Type of banding None Suitable for PCB thickness(mm) -
Modular spacing contacts(mm) 5.08 Connector model Fixed connector Material insulation body Other
Angle PCB/contact 90° (upwards vertical) Type of PCB fastening Flange Rated current In(A) 12

Tech Support