Printed-circuit board connector, PCB header, CCA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1827647
1827650
1827663
1827676
1827689
1827692
1827702
1827715
1827728
1827731
1827744
1827757
1836353
1836379
1836382
1836395
1836405
1836418
1836421
1836434
1836450
1836463
1836476
1836489
1836492
1836502
1836515
1836528
1836531
1836544
1836557
1836560
1836573
1836586
1836599
1836612
1836625
1836638
1836641
1836654
1836667
1836670
1954993
1955015
1955170
1955183
1955196
1955206
1955219
1955222
1955235
1955248
1955251
1955264
1955400
1955413
1955426
1955468
1955471
1955484
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Over voltage category Length pin
(mm)
Modular spacing connections
(mm)
Type of banding Modular spacing contacts
(mm)
Angle PCB/contact Type of PCB fastening

3.01 €

104 22 Days -2.65.08None5.08OtherOther

3.22 €

104 22 Days -2.65.08None5.08OtherOther

3.44 €

104 22 Days -2.65.08None5.08OtherOther

3.65 €

52 22 Days -2.65.08None5.08OtherOther

3.86 €

52 22 Days -2.65.08None5.08OtherOther

4.08 €

52 22 Days -2.65.08None5.08OtherOther

4.29 €

52 22 Days -2.65.08None5.08OtherOther

4.50 €

52 22 Days -2.65.08None5.08OtherOther

4.72 €

52 22 Days -2.65.08None5.08OtherOther

4.93 €

52 22 Days -2.65.08None5.08OtherOther

5.14 €

52 22 Days -2.65.08None5.08OtherOther

5.36 €

52 22 Days -2.65.08None5.08OtherOther

0.88 €

250 18 Days III25None5OtherOther

1.30 €

150 18 Days III25None5OtherOther

1.52 €

150 7 Days III25None5OtherOther

1.73 €

150 22 Days III25None5OtherOther

1.94 €

100 22 Days III25None5OtherOther

2.16 €

100 22 Days III25None5OtherOther

2.37 €

100 22 Days III25None5OtherOther

2.58 €

100 22 Days III25None5OtherOther

3.01 €

104 22 Days III25None5OtherOther

3.22 €

104 22 Days III25None5OtherOther

3.44 €

104 22 Days III25None5OtherOther

3.65 €

52 22 Days III25None5OtherOther

3.86 €

52 22 Days III25None5OtherOther

4.08 €

52 22 Days III25None5OtherOther

4.29 €

52 22 Days III25None5OtherOther

4.50 €

52 22 Days III25None5OtherOther

4.72 €

52 22 Days III25None5OtherOther

4.93 €

52 22 Days III25None5OtherOther

5.14 €

52 22 Days III25None5OtherOther

5.36 €

52 22 Days III25None5OtherOther

1.07 €

330 7 Days III25Blister girdle (for SMD)5OtherOther

1.28 €

330 22 Days III25Blister girdle (for SMD)5OtherOther

1.50 €

330 22 Days III25Blister girdle (for SMD)5OtherOther

1.92 €

330 7 Days III25Blister girdle (for SMD)5OtherOther

2.14 €

330 22 Days III25Blister girdle (for SMD)5OtherOther

2.35 €

330 22 Days III25Blister girdle (for SMD)5OtherOther

2.56 €

330 22 Days III25Blister girdle (for SMD)5OtherOther

2.78 €

330 22 Days III25Blister girdle (for SMD)5OtherOther

2.99 €

330 22 Days III25Blister girdle (for SMD)5OtherOther

3.21 €

330 22 Days III25Blister girdle (for SMD)5OtherOther

2.16 €

100 22 Days III2.65.08None5.08OtherOther

2.58 €

100 16 Days III2.65.08None5.08OtherOther

0.88 €

250 12 Days III2.65.08None5.08OtherFlange

1.09 €

200 22 Days III2.65.08None5.08OtherFlange

1.30 €

150 22 Days III2.65.08None5.08OtherFlange

1.52 €

150 18 Days III2.65.08None5.08OtherFlange

1.73 €

150 18 Days III2.65.08None5.08OtherFlange

1.94 €

100 22 Days III2.65.08None5.08OtherFlange

2.16 €

100 18 Days III2.65.08None5.08OtherFlange

2.37 €

100 22 Days III2.65.08None5.08OtherFlange

2.58 €

100 15 Days III2.65.08None5.08OtherFlange

2.80 €

100 18 Days III2.65.08None5.08OtherFlange

1.09 €

200 33 Days III2.65.08None5.0890° (upwards vertical)Other

1.30 €

150 33 Days III2.65.08None5.0890° (upwards vertical)Other

1.52 €

150 33 Days III2.65.08None5.0890° (upwards vertical)Other

1.73 €

150 33 Days III2.65.08None5.0890° (upwards vertical)Other

1.94 €

100 7 Days III2.65.08None5.0890° (upwards vertical)Other

2.16 €

100 33 Days III2.65.08None5.0890° (upwards vertical)Other

Loading...

Basic information

Type of connection Printed circuit board to cable Colour housing Black Rated voltage(V) 320
Number of poles - Contact type Pin Operation temperature(°C) -40|100
Type of fastening Other Inflammability class of insulation material acc. with UL94 Other Rated surge voltage(kV) 4
Type of electric connection Other Material of contact surface Tin Pollution degree 2
Diameter connection pin(mm) - Number of plug-in contact rows 1 Suitable for PCB thickness(mm) -
Connector model Fixed connector Material insulation body Other Rated current In(A) 12

Tech Support