Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2896335
Type of connection | - | Colour housing | - | Rated voltage(V) | - |
---|---|---|---|---|---|
Number of poles | - | Contact type | - | Material housing | Other |
Coating housing | - | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | - |
Rated surge voltage(kV) | - | Type of electric connection | - | Material of contact surface | - |
Over voltage category | - | Pollution degree | 2 | Connectable cable type | - |
Modular spacing connections(mm) | - | Number of plug-in contact rows | - | Modular spacing contacts(mm) | - |
Connectable conductor cross section solid-core(mm²) | -|- | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- |
Connectable conductor cross section multi-wired(mm²) | -|- | Degree of protection (IP), mounted | - | With protective conductor | - |
Material insulation body | - | Material contact | - | Angle contact/conductor connection | - |
Rated current In(A) | - |
This page is Power plug, Power connector, BL2-2, part number 2896335.
You can find the detail information about specifications and dimensions on part number 2896335.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.