PCB header, MSTBA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1748170

Part Number
1748170
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

150 Quote

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 320
Number of poles - Contact type Pin Operation temperature(°C) -40|-40
Type of fastening Other Inflammability class of insulation material acc. with UL94 Other Rated surge voltage(kV) 4
Type of electric connection Other Material of contact surface Gold Over voltage category -
Pollution degree 2 Diameter connection pin(mm) - Length pin(mm) 3.5
Modular spacing connections(mm) 5 Number of plug-in contact rows 1 Type of banding -
Suitable for PCB thickness(mm) - Modular spacing contacts(mm) 5 Connector model Fixed connector
Material insulation body Other Angle PCB/contact - Type of PCB fastening -
Rated current In(A) 12

This page is PCB header, MSTBA , part number 1748170.
You can find the detail information about specifications and dimensions on part number 1748170.

Tech Support