Printed-circuit board connector, PCB connector, FK-MCP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1702602
1708286
1773594
1817262
1817275
1817288
1817291
1817301
1817327
1817343
1817356
1817369
1817372
1817385
1817398
1817408
1817411
1817424
1817466
1817479
1817482
1817495
1817505
1817518
1817521
1817534
1817547
1817550
1817563
1817576
1817589
1817592
1817602
1940033
1940059
1940075
1940208
1940224
1940240
1940253
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour housing Operation temperature
(°C)
Material of contact surface Over voltage category Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Degree of protection (IP), mounted

-

50 Quote Green-40|-40GoldIII3.813.81Other

5.85 €

50 Quote Green-40|-40Gold-3.53.5Other

3.97 €

50 Quote Other-40|100Tin-3.53.5Other

5.92 €

50 Quote Green-40|100TinIII3.53.5Other

6.92 €

50 Quote Green-40|100TinIII3.53.5Other

7.91 €

50 Quote Green-40|100TinIII3.53.5Other

8.90 €

50 Quote Green-40|100TinIII3.53.5Other

9.90 €

50 Quote Green-40|100TinIII3.53.5Other

11.88 €

50 Quote Green-40|100TinIII3.53.5Other

13.87 €

50 Quote Green-40|100TinIII3.53.5Other

14.86 €

50 Quote Green-40|100TinIII3.53.5Other

15.86 €

50 Quote Green-40|100TinIII3.53.5Other

16.85 €

50 Quote Green-40|100TinIII3.53.5Other

17.84 €

50 Quote Green-40|100TinIII3.53.5Other

18.84 €

50 Quote Green-40|100TinIII3.53.5Other

19.83 €

50 Quote Green-40|100TinIII3.53.5Other

20.82 €

50 Quote Green-40|100TinIII3.53.5Other

2.94 €

100 Quote Green-|-TinIII3.813.81-

6.92 €

50 7 Days Green-|-TinIII3.813.81-

7.91 €

50 Quote Green-|-TinIII3.813.81-

8.90 €

50 Quote Green-|-TinIII3.813.81-

9.90 €

50 Quote Green-|-TinIII3.813.81-

10.89 €

50 Quote Green-|-TinIII3.813.81-

11.88 €

50 Quote Green-|-TinIII3.813.81-

12.88 €

50 Quote Green-|-TinIII3.813.81-

13.87 €

50 Quote Green-|-TinIII3.813.81-

14.86 €

50 7 Days Green-|-TinIII3.813.81-

15.86 €

50 Quote Green-|-TinIII3.813.81-

16.85 €

50 Quote Green-|-TinIII3.813.81-

17.84 €

50 Quote Green-|-TinIII3.813.81-

18.84 €

50 Quote Green-|-TinIII3.813.81-

19.83 €

50 Quote Green-|-TinIII3.813.81-

20.82 €

50 Quote Green-|-TinIII3.813.81-

14.90 €

50 Quote Green-40|100TinIII3.53.5Other

16.89 €

50 Quote Green-40|100TinIII3.53.5Other

18.88 €

50 Quote Green-40|100TinIII3.53.5Other

13.17 €

50 Quote Green-40|100TinIII3.53.5Other

15.15 €

50 7 Days Green-40|100TinIII3.53.5Other

17.14 €

50 Quote Green-40|100TinIII3.53.5Other

18.13 €

50 Quote Green-40|100TinIII3.53.5Other

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Rated voltage(V) 160 Number of poles -
Contact type Bus Material housing Other Coating housing -
Inflammability class of insulation material acc. with UL94 V0 Rated surge voltage(kV) 2.5 Type of electric connection Other
Pollution degree 2 Connectable cable type Tubular cable Number of plug-in contact rows 1
Connectable conductor cross section solid-core(mm²) 0.14|1.5 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|1.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.14|1.5
Connectable conductor cross section multi-wired(mm²) 0.14|1.5 With protective conductor - Material insulation body Other
Material contact Copper Angle contact/conductor connection 180° (horizontal) Rated current In(A) 8

Tech Support