PCB header, MSTBV

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1753534
1753615
1753631
1753835
1753851
1753877
1758102
1758186
1758209
1758212
1758238
1777015
1777057
1808463
1808476
1808489
1808492
1808502
1808515
1808531
1808557
1808573
1808586
1808612
1808638
1808641
1880960
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour housing Operation temperature
(°C)
Over voltage category Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Type of PCB fastening

1.79 €

200 7 Days Green-40|100III55Other

2.80 €

100 7 Days Green-40|100III55Other

3.05 €

100 7 Days Green-40|100III55Other

5.58 €

50 40 Days Green-40|100III55Other

5.83 €

50 40 Days Green-40|100III55Other

6.09 €

50 40 Days Green-40|100III55Other

2.80 €

100 7 Days Green-40|100III5.085.08Other

4.82 €

50 7 Days Green-40|100III5.085.08Other

5.33 €

50 40 Days Green-40|100III5.085.08Other

5.58 €

50 7 Days Green-40|100III5.085.08Other

6.09 €

50 7 Days Green-40|100III5.085.08Other

5.19 €

50 40 Days Green-|-III55Flange

6.20 €

50 40 Days Green-|-III55Flange

0.94 €

200 40 Days Green-40|100III5.085.08Other

1.20 €

200 40 Days Green-40|100III5.085.08Other

1.45 €

150 40 Days Green-40|100III5.085.08Other

1.70 €

150 40 Days Green-40|100III5.085.08Other

1.95 €

100 40 Days Green-40|100III5.085.08Other

2.21 €

100 40 Days Green-40|100III5.085.08Other

2.71 €

100 40 Days Green-40|100III5.085.08Other

3.22 €

100 40 Days Green-40|100III5.085.08Other

3.72 €

50 40 Days Green-40|100III5.085.08Other

3.98 €

50 40 Days Green-40|100III5.085.08Other

4.73 €

50 40 Days Green-40|100III5.085.08Other

5.24 €

50 40 Days Green-40|100III5.085.08Other

5.49 €

50 40 Days Green-40|100III5.085.08Other

3.31 €

100 40 Days Grey-40|-40-55-

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Rated voltage(V) 320 Number of poles -
Contact type Pin Type of fastening Other Inflammability class of insulation material acc. with UL94 Other
Rated surge voltage(kV) 4 Type of electric connection Other Material of contact surface Tin
Pollution degree 2 Diameter connection pin(mm) - Length pin(mm) 3.9
Number of plug-in contact rows 1 Type of banding None Suitable for PCB thickness(mm) -
Connector model Fixed connector Material insulation body Other Angle PCB/contact 90° (upwards vertical)
Rated current In(A) 12

Tech Support