Select from variation
Current Transformer 2420710000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Current Transformer
Part Number:2420710000

Standard Unit Price: 170.22 Special price 170.22
Shipping Days: 23 Days

Device for the precise measurement of the current consumption of a load connected by means of rms value methods. Asymmetrical cable feed-through and space-saving design.

The spec of 2420710000

  • Model
    Other
  • Accuracy class
    1
  • Calibrated
    -
  • Width opening(mm)
    -
  • Height opening(mm)
    -
  • Opening diameter(mm)
    -
  • Number of primary inputs
    -
  • With copper rail
    -
  • Primary rated current(A)
    750
  • Snap mounting
    -
  • Secondary connection
    -
  • Secondary rated apparent power(VA)
    -
  • Secondary rated current(A)
    -
  • Over current limiting factor
    -
  • With shock protection
    -

This page is Current Transformer, part number 2420710000.
You can find the detail information about specifications and dimensions on part number 2420710000.

Variation of this product

Part Number
1532050000
2420720000
2420730000
2420740000
2420750000
2420760000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy class Primary rated current
(A)

362.60 €

1 30 Days 0.5500
-

145.11 €

1 23 Days 1600
-

145.11 €

1 23 Days 1400
-

145.11 €

1 23 Days 1500

137.85 €

1 23 Days 3250

137.85 €

1 23 Days 3200

Tech Support