Select from variation
PCB Plug-In Connector Data 2626690000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

PCB Plug-In Connector Data
Part Number:2626690000

Standard Unit Price: 1.45 Special price 1.45
Shipping Days: 92 Days

Pluggable PCB connector for connecting data lines.

The spec of 2626690000

  • Contact type
    Pin
  • Number of plug-in contact rows
    2
  • Over voltage category
    II
  • Pollution degree
    2
  • Type of electric connection
    Soldering connection
  • Material of contact surface
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Connector model
    -
  • Angle PCB/contact
    90° (upwards vertical)
  • Type of PCB fastening
    Other
  • Type of fastening
    Solder
  • Type of banding
    Other
  • Type of connection
    -
  • Colour housing
    Black
  • Rated voltage(V)
    250
  • Number of poles
    9
  • Operation temperature(°C)
    -20|85
  • Rated surge voltage(kV)
    -
  • Diameter connection pin(mm)
    -
  • Length pin(mm)
    -
  • Modular spacing connections(mm)
    2.77
  • Suitable for PCB thickness(mm)
    -
  • Modular spacing contacts(mm)
    2.77
  • Rated current In(A)
    -

This page is PCB Plug-In Connector Data, part number 2626690000.
You can find the detail information about specifications and dimensions on part number 2626690000.

Variation of this product

Part Number
2564440000
2626620000
2626630000
2626700000
2626710000
2661690000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Contact type Number of plug-in contact rows Material of contact surface Material insulation body Inflammability class of insulation material acc. with UL94 Connector model Angle PCB/contact Type of banding Type of connection Colour housing Rated voltage
(V)
Number of poles Operation temperature
(°C)
Length pin
(mm)
Modular spacing connections
(mm)
Modular spacing contacts
(mm)

5.03 €

1000 79 Days Bus1GoldPolyamide (PA)V0Fixed connector90° (upwards vertical)Blister girdle (for SMD)Printed circuit board to cableBlack12510-40|85-1.271.27

0.94 €

50 92 Days Pin2--V0-0°/180° (horizontal)Other--2509-55|854.62.772.77

1.68 €

90 92 Days Bus2Gold-V0Fixed connector0°/180° (horizontal)OtherPrinted circuit board to cableBlack2509-55|854.62.772.77

1.43 €

90 92 Days Bus2--V0Fixed connector90° (upwards vertical)OtherPrinted circuit board to cableBlack2509-20|85-2.772.77

1.40 €

90 92 Days Bus2--V0Fixed connector90° (upwards vertical)OtherPrinted circuit board to cableBlack2509-20|85-2.772.77

3.74 €

120 79 Days Bus1---Fixed connector90° (upwards vertical)OtherPrinted circuit board to cable--10-|--1.271.27

Tech Support