Printed Circuit Board Terminals

Printed Circuit Board Terminals

Standard Unit Price:
1.97
Shipping Days:
4 Days

Disconnection element for PCB plug-in connector.

Basic Specifications

  • Type of accessory
    Other
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
4 Days
1.97

1495460000
Part Number : 1495460000
Shipping Days 4 Days
Standard Unit Price 1.97

Specificationtitle

  • Type of accessory
    Other
4 Days
1.98

1495560000
Part Number : 1495560000
Shipping Days 4 Days
Standard Unit Price 1.98

Specificationtitle

  • Type of accessory
    Other

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support