Select from variation
Relay Module, TERMSERIES 1984640000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Relay Module, TERMSERIES
Part Number:1984640000

Standard Unit Price: 27.05 Special price 27.05
Shipping Days: 79 Days

Assembly of plug-in relay and plug-in socket. Control circuit and load circuit are electrically isolated.

The spec of 1984640000

  • With detachable clamps
    false
  • Voltage type for actuating
    AC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    6.4
  • Height(mm)
    89.6
  • Depth(mm)
    87.8
  • Type of electric connection
    Screw connection
  • Rated control supply voltage Us at AC 50HZ(V)
    108|132
  • Rated control supply voltage Us at AC 60HZ(V)
    108|132
  • Rated control supply voltage Us at DC(V)
    -
  • With LED indication
    true

This page is Relay Module, TERMSERIES, part number 1984640000.
You can find the detail information about specifications and dimensions on part number 1984640000.

Variation of this product

Part Number
1479690000
1479700000
1479710000
1984650000
2152860000
2152870000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Voltage type for actuating Drive, polarization Number of contacts as normally open contact Number of contacts as change-over contact Width
(mm)
Height
(mm)
Type of electric connection Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)

19.05 €

10 79 Days AC/DCPolarity free0112.889.6Screw connection21.6|26.421.6|26.421.6|26.4

19.60 €

10 79 Days AC/DCPolarity free0112.889.6Screw connection43.2|52.843.2|52.843.2|52.8

19.75 €

10 79 Days AC/DCPolarity free0112.889.6Screw connection54|6654|6654|66

31.92 €

10 79 Days AC/DCPolarity free016.489.6Screw connection21.6|25321.6|25321.6|253

13.20 €

10 79 Days DCPolarized016.489.6Screw connection--4|6

13.20 €

10 79 Days DCPolarized016.490.5Spring clamp connection--4|6

Tech Support