Partition Plate for Terminal, P Series

Partition Plate for Terminal, P Series

Standard Unit Price:
0.66
Shipping Days:
4 Days

Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.

Basic Specifications

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
4 Days
2.62

1173630000
Part Number : 1173630000
Shipping Days 4 Days
Standard Unit Price 2.62

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
1.05

1173670000
Part Number : 1173670000
Shipping Days 4 Days
Standard Unit Price 1.05

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
0.66

1173700000
Part Number : 1173700000
Shipping Days 4 Days
Standard Unit Price 0.66

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
1.31

1230050000
Part Number : 1230050000
Shipping Days 4 Days
Standard Unit Price 1.31

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
1.31

1230060000
Part Number : 1230060000
Shipping Days 4 Days
Standard Unit Price 1.31

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
1.31

1230070000
Part Number : 1230070000
Shipping Days 4 Days
Standard Unit Price 1.31

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
1.71

1230080000
Part Number : 1230080000
Shipping Days 4 Days
Standard Unit Price 1.71

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
1.71

1230090000
Part Number : 1230090000
Shipping Days 4 Days
Standard Unit Price 1.71

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
1.71

1230110000
Part Number : 1230110000
Shipping Days 4 Days
Standard Unit Price 1.71

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
3.26

1230120000
Part Number : 1230120000
Shipping Days 4 Days
Standard Unit Price 3.26

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
3.26

1230130000
Part Number : 1230130000
Shipping Days 4 Days
Standard Unit Price 3.26

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
3.26

1230140000
Part Number : 1230140000
Shipping Days 4 Days
Standard Unit Price 3.26

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
1.71

1253250000
Part Number : 1253250000
Shipping Days 4 Days
Standard Unit Price 1.71

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
3.18

1254730000
Part Number : 1254730000
Shipping Days 4 Days
Standard Unit Price 3.18

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
1.28

1254740000
Part Number : 1254740000
Shipping Days 4 Days
Standard Unit Price 1.28

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
3.26

1297870000
Part Number : 1297870000
Shipping Days 4 Days
Standard Unit Price 3.26

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
1.71

1297880000
Part Number : 1297880000
Shipping Days 4 Days
Standard Unit Price 1.71

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
1.31

1297890000
Part Number : 1297890000
Shipping Days 4 Days
Standard Unit Price 1.31

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
3.26

1307680000
Part Number : 1307680000
Shipping Days 4 Days
Standard Unit Price 3.26

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
1.31

1312390000
Part Number : 1312390000
Shipping Days 4 Days
Standard Unit Price 1.31

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
1.71

1312400000
Part Number : 1312400000
Shipping Days 4 Days
Standard Unit Price 1.71

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
1.71

1312410000
Part Number : 1312410000
Shipping Days 4 Days
Standard Unit Price 1.71

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
1.71

1314690000
Part Number : 1314690000
Shipping Days 4 Days
Standard Unit Price 1.71

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
1.28

1317840000
Part Number : 1317840000
Shipping Days 4 Days
Standard Unit Price 1.28

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
1.28

1317850000
Part Number : 1317850000
Shipping Days 4 Days
Standard Unit Price 1.28

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
3.26

1340340000
Part Number : 1340340000
Shipping Days 4 Days
Standard Unit Price 3.26

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
1.31

1350540000
Part Number : 1350540000
Shipping Days 4 Days
Standard Unit Price 1.31

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
1.71

1350550000
Part Number : 1350550000
Shipping Days 4 Days
Standard Unit Price 1.71

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
1.37

1389210000
Part Number : 1389210000
Shipping Days 4 Days
Standard Unit Price 1.37

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
1.72

1389230000
Part Number : 1389230000
Shipping Days 4 Days
Standard Unit Price 1.72

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
3.09

1389250000
Part Number : 1389250000
Shipping Days 4 Days
Standard Unit Price 3.09

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
1.49

1399770000
Part Number : 1399770000
Shipping Days 4 Days
Standard Unit Price 1.49

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
1.72

1454840000
Part Number : 1454840000
Shipping Days 4 Days
Standard Unit Price 1.72

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
1.72

1454850000
Part Number : 1454850000
Shipping Days 4 Days
Standard Unit Price 1.72

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
1.72

1454870000
Part Number : 1454870000
Shipping Days 4 Days
Standard Unit Price 1.72

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2
4 Days
1.72

1454880000
Part Number : 1454880000
Shipping Days 4 Days
Standard Unit Price 1.72

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support