Single And Multi-Pole Terminal Strip

Click on this image to zoom in.

Click on this image to zoom in.

Single And Multi-Pole Terminal Strip

Standard Unit Price:
3.34
Shipping Days:
51 Days

Terminal strip for screwing directly to the bottom of the housing.

Basic Specifications

  • Mounting method
    -
  • Number of clamp positions per pole
    -
  • Type of electrical connection 2
    -
  • Drill hole distance centrically(mm)
    -
Part Number
Length(mm)

Refine by

  • 16.1
  • -
  • Clear
Colour

Refine by

  • -
  • Yellow
  • Clear
Rated voltage(V)

Refine by

  • 400
  • -
  • Clear
Number of poles

Refine by

  • 4
  • -
  • Clear
Operation temperature(°C)

Refine by

  • -60|130
  • -|-
  • Clear
Inflammability class of insulation material acc. with UL94

Refine by

  • 5V
  • -
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
16.1
Yellow
400
4
-60|130
5V
51 Days
4.38

1380770000
Part Number : 1380770000
Shipping Days 51 Days
Standard Unit Price 4.38

Specificationtitle

  • Length(mm)
    16.1
  • Mounting method
    -
  • Colour
    Yellow
  • Rated voltage(V)
    400
  • Number of poles
    4
  • Operation temperature(°C)
    -60|130
  • Number of clamp positions per pole
    -
  • Inflammability class of insulation material acc. with UL94
    5V
  • Width/grid dimension(mm)
    35.75
  • Height at lowest possible mounting height(mm)
    15
  • Closing plate required
    false
  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Drill hole distance centrically(mm)
    -
  • Transparent
    false
  • Connectable conductor cross section solid-core(mm²)
    0.5|4
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section multi-wired(mm²)
    1.5|2.5
  • Material insulation body
    Duroplast
  • Connection position
    Sideways
  • Rated current In(A)
    24
  • Explosion-tested version 'Ex e'
    false
-
-
-
-
-|-
-
51 Days
9.32

1548120000
Part Number : 1548120000
Shipping Days 51 Days
Standard Unit Price 9.32

Specificationtitle

  • Length(mm)
    -
  • Mounting method
    -
  • Colour
    -
  • Rated voltage(V)
    -
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Width/grid dimension(mm)
    -
  • Height at lowest possible mounting height(mm)
    -
  • Closing plate required
    -
  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Drill hole distance centrically(mm)
    -
  • Transparent
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Material insulation body
    -
  • Connection position
    -
  • Rated current In(A)
    -
  • Explosion-tested version 'Ex e'
    -
-
-
-
-
-|-
-
51 Days
3.34

1784480000
Part Number : 1784480000
Shipping Days 51 Days
Standard Unit Price 3.34

Specificationtitle

  • Length(mm)
    -
  • Mounting method
    -
  • Colour
    -
  • Rated voltage(V)
    -
  • Number of poles
    -
  • Operation temperature(°C)
    -|-
  • Number of clamp positions per pole
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Width/grid dimension(mm)
    -
  • Height at lowest possible mounting height(mm)
    -
  • Closing plate required
    -
  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Drill hole distance centrically(mm)
    -
  • Transparent
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Material insulation body
    -
  • Connection position
    -
  • Rated current In(A)
    -
  • Explosion-tested version 'Ex e'
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support