Select from variation
Sensor-Actuator Adaptor 1473460000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Sensor-Actuator Adaptor
Part Number:1473460000

Standard Unit Price: 21.37 Special price 21.37
Shipping Days: 16 Days

Adapter for distributing and transferring electrical signals to a downstream peripheral device.

The spec of 1473460000

  • Screened
    -
  • Material housing
    -
  • Number of poles
    3
  • Material of contact surface
    -
  • Pollution degree
    3
  • Degree of protection (IP), mounted
    IP67
  • Rated current In(A)
    -
  • Material thread ring
    -

This page is Sensor-Actuator Adaptor, part number 1473460000.
You can find the detail information about specifications and dimensions on part number 1473460000.

Variation of this product

Part Number
1515140000
1524700000
1524720000
1550620000
1783410000
1783420000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screened Material housing Number of poles Material of contact surface Pollution degree Rated current In
(A)
Material thread ring

21.28 €

1 72 Days falsePlastic5Gold34-

23.37 €

1 37 Days falsePlastic3Gold34-

22.71 €

1 23 Days falsePlastic4Gold34-

24.89 €

1 92 Days falsePlastic3Gold34-

21.28 €

1 44 Days falsePlastic5Gold34-

21.28 €

1 9 Days falsePlastic-Gold34-

Tech Support