Select from variation
Valve Cable (Assembled) 1916700500

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Valve Cable (Assembled)
Part Number:1916700500

Standard Unit Price: 31.52 Special price 31.52
Shipping Days: 65 Days

Connecting line with valve plug. The valve plug has an operating status indicator (LED) and a protective suppressor circuit.

The spec of 1916700500

  • Number of poles
    3
  • Type of electrical connection, field-sided
    -
  • Type of plug-in contact, field sided
    Male (plug)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    true
  • Screened
    false
  • Type of cable
    -
  • Material contact body
    -
  • Material of contact surface
    Sn
  • Rated voltage(V)
    24
  • Cable length(m)
    5
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    80|80
  • Continuity resistor(mOhm)
    -
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    4

This page is Valve Cable (Assembled), part number 1916700500.
You can find the detail information about specifications and dimensions on part number 1916700500.

Variation of this product

Part Number
1845120500
1845121000
1845130150
1845130300
1916701000
1935980500
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of poles Type of electrical connection, field-sided Positioning cable feed, field-sided Positioning cable feed, box-sided Material of cable sheath Colour cable sheath Screened Material contact body Material of contact surface Rated voltage
(V)
Cable length
(m)
Permitted cable outer temperature during assembling/handling
(°C)
Permitted cable outer temperature after assembling without vibration
(°C)

19.51 €

1 65 Days 3OtherOtherOtherPolyurethane (PUR)BlackfalseCuZnSn245-25|8080|80

27.54 €

1 65 Days 3OtherOtherOtherPolyurethane (PUR)BlackfalseCuZnSn2410-25|8080|80

13.89 €

1 65 Days 3OtherOtherOtherPolyvinyl chloride (PVC)BlackfalseCuZnSn241.5-25|80-50|80

16.29 €

1 65 Days 3OtherOtherOtherPolyvinyl chloride (PVC)BlackfalseCuZnSn243-25|80-50|80

39.57 €

1 92 Days 3-StraightStraightPolyurethane (PUR)Blackfalse-Sn2410-25|8080|80

19.51 €

1 65 Days 3-OtherOther-Black---245-25|80-50|80

Tech Support