Main switch (IS-100/1)

Main switch IS-100/1

Product Details:

Manufacturer part number: IS-100/1

Brand: EATON

Price: 66.01

Delivery time: 27 Days


Technical Data:

Rated current: 100 A

Number of poles: 1

Rated switching capacity: 10 kA

Width in number of modular spacings: 1

Number of contacts as normally closed contact: 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IS-100/1

Part Number
IS-100/1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated current
(A)
Number of poles Rated switching capacity
(kA)
Width in number of modular spacings Number of contacts as normally closed contact Number of contacts as normally open contact

66.01 €

12 27 Days 100110111

Loading...

  1. 1

Basic information

Voltage type AC Switching function Other With signal lamp false
Built-in depth(mm) 69.5 Max. lamp power(W) 0 Lamp type -
Short-circuit breaking capacity (Icw)(kA) 2 Colour calotte - Lamp socket -
Min. rated voltage(V) 240 Forced segregation (according to DIN VDE 0113) false Degree of protection (IP) IP40
Number of contacts as change-over contact 0 Rated voltage(kV) 0.24

This page is Main switch, part number IS-100/1.
You can find the detail information about specifications and dimensions on part number IS-100/1.

Variation of this product

Part Number
IS-125/2
IS-20/1
IS-20/3
IS-20/4
IS-32/1
IS-32/3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated current
(A)
Number of poles Rated switching capacity
(kA)
Width in number of modular spacings Number of contacts as normally closed contact Number of contacts as normally open contact

138.79 €

1 29 Days 125210222

32.14 €

12 18 Days 20112.5111

55.71 €

1 28 Days 20312.5333

84.97 €

1 3 Days 20412.5444

43.93 €

12 23 Days 32112.5111

64.81 €

1 3 Days 32312.5333

Tech Support