Mounting plate for HxW=100x400mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BPZ-MPL100-400

Part Number
BPZ-MPL100-400
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.61 €

1 9 Days

Loading...

  1. 1

Basic information

Width(mm) 288 Height(mm) 99 Perforated false
Surface protection Galvanized Material Steel

This page is Mounting plate for HxW=100x400mm, part number BPZ-MPL100-400.
You can find the detail information about specifications and dimensions on part number BPZ-MPL100-400.

Tech Support