Current transformer-operated overload relay (ZW7-90)

Current transformer-operated overload relay ZW7-90

Product Details:

Manufacturer part number: ZW7-90

Brand: EATON

Price: 579.96

Delivery time: 37 Days


Technical Data:

Adjustable current range: 60|90 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZW7-90

Part Number
ZW7-90
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adjustable current range
(A)

579.96 €

1 37 Days 60|90

Loading...

  1. 1

Basic information

Number of auxiliary contacts as change-over contact 0 Number of auxiliary contacts as normally open contact 1 Number of auxiliary contacts as normally closed contact 1
Mounting method Separate positioning Release class Other Type of electrical connection of main circuit Screw connection
Max. rated operation voltage Ue(V) 690 Reset function input false Reset function automatic true
Reset function push-button true

This page is Current transformer-operated overload relay, part number ZW7-90.
You can find the detail information about specifications and dimensions on part number ZW7-90.

Variation of this product

Part Number
ZW7-125
ZW7-160
ZW7-240
ZW7-290
ZW7-400
ZW7-540
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Adjustable current range
(A)

666.44 €

1 12 Days 85|125

666.44 €

1 72 Days 110|160

778.86 €

1 98 Days 160|240

778.86 €

1 67 Days 190|290

779.83 €

1 3 Days 270|400

886.47 €

1 88 Days 360|540

Tech Support