Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
H1-T5 |
H3-T0 |
H-S27-1 |
M22-H1 |
M22-H2 |
M22-H3 |
M22-H4 |
M22-H5 |
M22-H6 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type of accessory | Number of poles | Degree of protection (IP) | Degree of protection (NEMA) | Lockable | Number of appliances to build in | Construction size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
5.72 € | 1 | 3 Days | Cover | - | - | - | - | - | - | |||
8.80 € | 1 | 3 Days | Cover | - | - | - | - | - | - | |||
4.99 € | 10 | 5 Days | - | 1 | - | - | - | - | DII | |||
5.69 € | 1 | 3 Days | - | - | IP55 | Other | false | 1 | - | |||
11.26 € | 1 | 3 Days | - | - | IP55 | Other | false | 2 | - | |||
17.12 € | 1 | 3 Days | - | - | IP55 | Other | false | 3 | - | |||
23.00 € | 1 | 3 Days | - | - | IP40 | Other | false | 4 | - | |||
28.10 € | 1 | 3 Days | - | - | IP40 | Other | false | 5 | - | |||
33.96 € | 1 | 3 Days | - | - | IP40 | Other | false | 6 | - |
Loading...