Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AK16
Suitable for | Other | Max. conductor cross section(mm²) | 16 | Width clamp(mm) | 10 |
---|---|---|---|---|---|
Busbar width(mm) | 10|10 | Busbar thickness(mm) | 3|3 | Suitable for strip conductor connection | false |
Suitable for round conductor connection | true | Suitable for sector conductor connection | false | Max. rated operation current Ie(A) | 63 |
This page is Main terminal max.16mm², part number AK16.
You can find the detail information about specifications and dimensions on part number AK16.