Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KT3 |
KT4 |
KT13,5 |
KT16 |
KT16F |
KT21 |
KT29 |
KT36 |
KT42 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Model | Halogen free | Surface protection | With strain relief | Material quality | Working temperature (°C) | Suitable for cable diameter (mm) | Degree of protection (IP) | Watertight | Total length (mm) | Cable entry | Thread size (metric) | Sealing range (mm) | Nominal diameter (mm) | Nominal size PG | Angle model | Bore diameter (mm) | For wall thickness (mm) | Thread size PG | Shrink technique | Number of cables | Insert for cable gland | Gastight | Fire resistant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.70 € | 2 | 3 Days | Light grey | Trimmable (cut away) | true | - | - | - | - | - | IP65 | - | - | - | - | 14|54 | 71 | 0 | - | - | 2|3 | - | - | - | - | - | - | |||
14.26 € | 3 | 3 Days | Light grey | Trimmable (cut away) | true | - | - | - | - | - | IP65 | - | - | - | - | 14|68 | 86 | 0 | - | - | 2|3 | - | - | - | - | - | - | |||
1.27 € | 100 | 3 Days | Grey | Closed | false | Other | false | Polyvinyl chloride (PVC) | -5|40 | 7|16 | IP65 | true | 0 | Round | 0 | - | - | - | false | 21.5 | 1|6.5 | 13.5 | false | 1|1 | false | true | false | |||
1.27 € | 100 | 3 Days | Grey | Closed | false | Other | false | Polyvinyl chloride (PVC) | -5|40 | 7|17 | IP65 | true | 0 | Round | 0 | - | - | - | false | 23.5 | 1|6.5 | 16 | false | 1|1 | false | true | false | |||
4.01 € | 100 | 3 Days | Grey | Closed | false | Other | false | Polyvinyl chloride (PVC) | -5|40 | 0|0 | Other | true | 0 | Round | 0 | - | - | - | false | 23.5 | 1|6.5 | 16 | false | 1|1 | false | false | false | |||
1.27 € | 100 | 3 Days | Grey | Closed | false | Other | false | Polyvinyl chloride (PVC) | -5|40 | 12.5|20 | IP65 | true | 0 | Round | 0 | - | - | - | false | 29.5 | 1|6.5 | 21 | false | 1|1 | false | true | false | |||
2.49 € | 50 | 3 Days | Grey | Closed | false | Other | false | Polyvinyl chloride (PVC) | -5|40 | 12.5|31 | IP65 | true | 0 | Round | 0 | - | - | - | false | 38 | 1|6.5 | 29 | false | 1|1 | false | true | false | |||
3.78 € | 20 | 3 Days | Grey | Closed | false | Other | false | Polyvinyl chloride (PVC) | -5|40 | 18|40 | IP66 | true | 0 | Round | 0 | - | - | - | false | 48 | 1|6.5 | 36 | false | 1|1 | false | true | false | |||
5.11 € | 10 | 3 Days | Grey | Closed | false | Other | false | Polyvinyl chloride (PVC) | -5|40 | 18|47 | IP65 | true | 0 | Round | 0 | - | - | - | false | 55 | 1|6.5 | 42 | false | 1|1 | false | true | false |
Loading...
Material | Plastic |
---|
Configure
Basic Attributes
Colour
Model
Halogen free
Surface protection
With strain relief
Material quality
Working temperature(°C)
Suitable for cable diameter(mm)
Degree of protection (IP)
Watertight
Total length(mm)
Cable entry
Thread size (metric)
Sealing range(mm)
Nominal diameter(mm)
Nominal size PG
Angle model
Bore diameter(mm)
For wall thickness(mm)
Thread size PG
Shrink technique
Number of cables
Insert for cable gland
Gastight
Fire resistant
Type
Filter by standard shipping days
Optional Attributes