Front element (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EZ/S-B
EZ/S-C
EZ/S-D
EZ/S-E
EZ/S-F
EZ/S-G
EZ/S-H
EZ/S-J
EZ/S-M
EZ/S-N
EZ/S-P
EZ/S-Q
EZ/S-R
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
-

61.40 €

1 Quote

20.59 €

1 37 Days

20.59 €

1 37 Days

58.00 €

1 22 Days

58.00 €

1 23 Days

58.00 €

1 37 Days

20.59 €

1 37 Days

20.59 €

1 21 Days

20.59 €

1 37 Days

20.59 €

1 37 Days

20.59 €

1 37 Days

20.59 €

1 37 Days

58.00 €

1 37 Days

Loading...

  1. 1

Basic information

Hole diameter(mm) 0 Number of switch positions 0 Suitable for illumination false
Spring-return false Colour front ring Other Degree of protection (IP), front side IP65
Width opening(mm) 0 Height opening(mm) 0 Material front ring Plastic
With front ring true Construction type lens Square Type of control element Key
Colour indicator light cap Other Colour control element Silver Switching function latching false
Degree of protection (NEMA) Other

Tech Support