Spacers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10005825
10006621
10006632
10006635
10144293
10144295
10144339
10144341
ABM 2550/05
ABM 2550/08
ABM 2550/10
ABM 2550/15
ABM 2550/25
ABM 2550/30
ABM 2550/40
ABM 3050/08
ABM 3050/09
ABM 3050/12
ABM 3050/15
ABM 3050/16
ABM 3050/25
ABM 3050/29
ABM 3050/30
ABM 4070/35
ABM 4070/ 8
ABM TE 4 - 18,​72
ABP 2550/10
ABP 3060/10
ABP 3060/15
AHM 3260/02
AHM 3260/03
AHM 3260/04
AHM 3260/05
AHM 3260/06
AHM 3260/07
AHM 3260/08
AHM 3260/09
AHM 3260/10
AHM 3260/15
AHM 4380/07
AHM 4380/10
AHM 4380/ 2
AHM 4380/ 3
AHM 4380/ 4
AHM 4380/ 5
AHM 4380/ 9
DR 071 V0
DR 072 V0
DR 073 V0
DR 074 V0
DR 075 V0
DR 076 V0
DR 077 V0
DR 078 V0
DR 079 V0
DR 081 V0
DR 082 V0
DR 083 V0
DR 084 V0
DR 085 V0
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version Material Temperature Range Class Of Inflammability Surface Colour Heat Distortion

-

100 Quote spacer with inner threadbrass--6 µm nickel-plated, solderable--

-

100 Quote spacer with internal and external threadbrass--6 µm nickel-plated, solderable--

-

100 Quote spacer with internal and external threadbrass--6 µm nickel-plated, solderable--

-

100 Quote spacer with internal and external threadbrass--6 µm nickel-plated, solderable--

-

100 Quote spacer with inner threadbrass--6 µm nickel-plated, solderable--

-

100 Quote spacer with inner threadbrass--6 µm nickel-plated, solderable--

-

100 Quote spacer with internal and external threadbrass--6 µm nickel-plated, solderable--

-

100 Quote spacer with internal and external threadbrass--6 µm nickel-plated, solderable--

-

100 Quote spacer with inner threadbrass--6 µm nickel-plated, solderable--

-

100 Quote spacer with inner threadbrass--6 µm nickel-plated, solderable--

-

100 Quote spacer with inner threadbrass--6 µm nickel-plated, solderable--

-

100 Quote spacer with inner threadbrass--6 µm nickel-plated, solderable--

-

100 Quote spacer with inner threadbrass--6 µm nickel-plated, solderable--

-

100 Quote spacer with inner threadbrass--6 µm nickel-plated, solderable--

-

100 Quote spacer with inner threadbrass--6 µm nickel-plated, solderable--

-

100 Quote spacer with inner threadbrass--6 µm nickel-plated, solderable--

-

100 Quote spacer with inner threadbrass--6 µm nickel-plated, solderable--

-

100 Quote spacer with inner threadbrass--6 µm nickel-plated, solderable--

-

100 Quote spacer with inner threadbrass--6 µm nickel-plated, solderable--

-

100 Quote spacer with inner threadbrass--6 µm nickel-plated, solderable--

-

100 Quote spacer with inner threadbrass--6 µm nickel-plated, solderable--

-

100 Quote spacer with inner threadbrass--6 µm nickel-plated, solderable--

-

100 Quote spacer with inner threadbrass--6 µm nickel-plated, solderable--

-

100 Quote spacer with inner threadbrass--6 µm nickel-plated, solderable--

-

100 Quote spacer with inner threadbrass--6 µm nickel-plated, solderable--

-

100 Quote distance sleeves in HP gridbrass--8 µm nickel-plated, solderable--

-

100 Quote spacer with inner threadpolyamide, GF reinforced-30°C to +110°C--black-

-

100 Quote spacer with inner threadpolyamide, GF reinforced-30°C to +110°C--black-

-

100 Quote spacer with inner threadpolyamide, GF reinforced-30°C to +110°C--black-

-

100 Quote Spacersbrass--8 µm nickel-plated, solderable--

-

100 Quote Spacersbrass--8 µm nickel-plated, solderable--

-

100 Quote Spacersbrass--8 µm nickel-plated, solderable--

-

100 Quote Spacersbrass--8 µm nickel-plated, solderable--

-

100 Quote Spacersbrass--8 µm nickel-plated, solderable--

-

100 Quote Spacersbrass--8 µm nickel-plated, solderable--

-

100 Quote Spacersbrass--8 µm nickel-plated, solderable--

-

100 Quote Spacersbrass--8 µm nickel-plated, solderable--

-

100 Quote Spacersbrass--8 µm nickel-plated, solderable--

-

100 Quote Spacersbrass--8 µm nickel-plated, solderable--

-

100 Quote Spacersbrass--8 µm nickel-plated, solderable--

-

100 Quote Spacersbrass--8 µm nickel-plated, solderable--

-

100 Quote Spacersbrass--8 µm nickel-plated, solderable--

-

100 Quote Spacersbrass--8 µm nickel-plated, solderable--

-

100 Quote Spacersbrass--8 µm nickel-plated, solderable--

-

100 Quote Spacersbrass--8 µm nickel-plated, solderable--

-

100 Quote Spacersbrass--8 µm nickel-plated, solderable--

-

100 Quote Spacerspolyamide+180°CUL 94 V-0-black180°C

-

100 Quote Spacerspolyamide+180°CUL 94 V-0-black180°C

-

100 Quote Spacerspolyamide+180°CUL 94 V-0-black180°C

-

100 Quote Spacerspolyamide+180°CUL 94 V-0-black180°C

-

100 Quote Spacerspolyamide+180°CUL 94 V-0-black180°C

-

100 Quote Spacerspolyamide+180°CUL 94 V-0-black180°C

-

100 Quote Spacerspolyamide+180°CUL 94 V-0-black180°C

-

100 Quote Spacerspolyamide+180°CUL 94 V-0-black180°C

-

100 Quote Spacerspolyamide+180°CUL 94 V-0-black180°C

-

100 Quote Spacerspolyamide+180°CUL 94 V-0-black180°C

-

100 Quote Spacerspolyamide+180°CUL 94 V-0-black180°C

-

100 Quote Spacerspolyamide+180°CUL 94 V-0-black180°C

-

100 Quote Spacerspolyamide+180°CUL 94 V-0-black180°C

-

100 Quote Spacerspolyamide+180°CUL 94 V-0-black180°C

Loading...

Tech Support