Manufacturer part number: BLP 1 9
Brand: FISCHER ELEKTRONIK
Price: 2.87 €
Delivery time: 7 Days
No. Of Contacts: 9
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BLP 1 9
Temperature Range | -40°C to +163°C (260°C/10 s) | Class Of Inflammability | UL 94 V-0 | Contact Material | CuZn-alloy |
---|---|---|---|---|---|
Nominal Current | 2 A | Nominal Voltage | 150 V DC | Insulating Body Material | PA 4.6. GF |
Test Voltage | 1000 V | Specific Insulation Resistance | >10⁷ Ω·m | Volume Resistance | ≤10 mΩ |
Grid(mm) | 2.54 | Connection Type | insertion | Reflow Solderable | yes |
Version | female header | Capacity Between Two Adjacent Contacts(pF) | ≤ 0.3 | Insertion / Drawing Force | 1.3N/0.3N |
Type Internal Spring | 6-fingers |
This page is High-Precision female headers, part number BLP 1 9.
You can find the detail information about specifications and dimensions on part number BLP 1 9.
Part Number |
---|
BLP 1 4 |
BLP 2 18 |
BLP 2 26 |
BLP 2 46 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | No. Of Contacts |
---|---|---|---|---|---|---|
1.30 € | 10 | 7 Days | 4 | |||
5.74 € | 10 | 7 Days | 18 | |||
8.29 € | 10 | 7 Days | 26 | |||
14.64 € | 10 | 7 Days | 46 |