EPIC® POWER LS1 (25009692)

EPIC® POWER LS1 25009692

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® POWER LS1 25009692
  • EPIC® POWER LS1 25009692
  • EPIC® POWER LS1 25009692
  • EPIC® POWER LS1 25009692
  • EPIC® POWER LS1 25009692
  • EPIC® POWER LS1 25009692
  • EPIC® POWER LS1 25009692
  • EPIC® POWER LS1 25009692
  • EPIC® POWER LS1 25009692
  • Volume Discount

Product Details:

Manufacturer part number: 25009692

Brand: LAPP

Price: 39.77

Delivery time: 5 Days


Technical Data:

Type of housing: Angled

Material of contact surface: -

With protective conductor: -

Contact type: -

Type of electric connection: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

25009692

Part Number
25009692
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of housing Material of contact surface With protective conductor Contact type Type of electric connection Diameter connector
(mm)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Rated voltage
(V)
Connectable conductor cross section solid-core
(mm²)
Thread size M
(mm)

39.77 €

1 Available 5 Days Angled-----------

Loading...

  1. 1

Basic information

Pollution degree 3 Material housing Zinc Locking mechanism Swivel
Ambient temperature(°C) -25|125 Coating housing Other Rated current In(A) 26

This page is EPIC® POWER LS1, part number 25009692.
You can find the detail information about specifications and dimensions on part number 25009692.

Variation of this product

Part Number
25009696
75009690
75009691
75009693
75009694
75009695
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type of housing Material of contact surface With protective conductor Contact type Type of electric connection Diameter connector
(mm)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Rated voltage
(V)
Connectable conductor cross section solid-core
(mm²)
Thread size M
(mm)

29.70 €

1 Available 5 Days Angled-----------

41.75 €

1 Available 5 Days StraightGoldtrueBusCrimp connection230.5|2.50.5|2.50.5|2.56300.5|2.55

41.75 €

1 Available 5 Days StraightGoldtruePinCrimp connection230.5|2.50.5|2.50.5|2.56300.5|2.55

41.75 €

1 Available 5 Days AngledGoldtrueBusCrimp connection230.5|2.50.5|2.50.5|2.56300.5|2.55

36.82 €

1 Available 5 Days StraightGoldtrueBusCrimp connection230.5|2.50.5|2.50.5|2.56300.5|2.57

25.02 €

1 Available 5 Days StraightGoldtruePinCrimp connection230.5|2.50.5|2.50.5|2.56300.5|2.57

Tech Support