EPIC® MH SCEM (44423285)

EPIC® MH SCEM 44423285

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® MH SCEM 44423285
  • EPIC® MH SCEM 44423285
  • Volume Discount

Product Details:

Manufacturer part number: 44423285

Brand: LAPP

Price: 1.11

Delivery time: 5 Days


Technical Data:

Connectable conductor cross section fine-strand with cable end sleeve: 0.09 - 0.25 mm² mm²

Connectable conductor cross section multi-wired: 0.09 - 0.25 mm² mm²

Connectable conductor cross section fine-strand without cable end sleeve: 0.09 - 0.25 mm² mm²

Connectable conductor cross section solid-core: 0.09 - 0.25 mm² mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44423285

Part Number
44423285
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section solid-core
(mm²)

1.11 €

100 Available 5 Days 0.09 - 0.25 mm²0.09 - 0.25 mm²0.09 - 0.25 mm²0.09 - 0.25 mm²

Loading...

  1. 1

Basic information

Contact type Pin Material contact Brass Material of contact surface Brass
Min. number of insertion cycles 500 Ambient temperature(°C) -40°C / 125°C Max. rated current of one contact(A) 5
Diameter plug-in contact(mm) 1.0 mm Strip length(mm) 4.2 - 0.5mm Type of contact Turned (lathe)

This page is EPIC® MH SCEM, part number 44423285.
You can find the detail information about specifications and dimensions on part number 44423285.

Variation of this product

Part Number
44423287
44423289
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section solid-core
(mm²)

1.18 €

100 Available 5 Days 0.13 - 0.33 mm²0.13 - 0.33 mm²0.13 - 0.33 mm²0.13 - 0.33 mm²

1.18 €

100 Available 5 Days 0.25 - 0.52 mm²0.25 - 0.52 mm²0.25 - 0.52 mm²0.25 - 0.52 mm²

Tech Support