EPIC KIT H-A (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
75009601
75009602
75009603
75009604
75009605
75009606
75009607
75009608
75009609
75009610
75009611
75009612
75009613
75009614
75009615
75009616
75009617
75009618
75009619
75009620
75009621
75009622
75009623
75009624
75009625
75009626
75009627
75009628
75009629
75009630
75009631
75009632
75009633
75009634
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number Of Cores Allowable Voltage
(V)
Contact type Locking mechanism Position cable feed Mounting method Material housing Number of conduit inlets Width
(mm)
Height
(mm)
Coating housing Rated current In
(A)

10.07 €

1 5 Days 3400PinCentral clampAbove-Plastic426.850Uncoated23

10.97 €

1 5 Days 3400PinCentral clampAbove-Zinc426.850Powder coating23

10.52 €

1 5 Days 3400PinCentral clampSideways-Plastic426.850Uncoated23

12.60 €

1 5 Days 3400PinCentral clampSideways-Zinc426.850Powder coating23

10.48 €

1 5 Days 3400BusCentral clampBelowSurface mountingPlastic42822Uncoated23

11.57 €

1 5 Days 3400BusCentral clampBelowSurface mountingZinc42822Powder coating23

13.48 €

1 5 Days 3400BusCentral clampBelowSurface mountingPlastic423.840.5Uncoated23

14.08 €

1 5 Days 3400BusCentral clampBelowSurface mountingZinc423.840.5Powder coating23

19.35 €

1 5 Days 3400BusCentral clampTwo-sidedSurface mountingPlastic423.840.5Uncoated23

17.15 €

1 5 Days 3400BusCentral clampTwo-sidedSurface mountingZinc423.840.5Powder coating23

11.90 €

1 5 Days 3400BusCentral clampAbove-Plastic426.853.5Uncoated23

13.45 €

1 5 Days 3400BusCentral clampAbove-Zinc426.853.5Powder coating23

11.58 €

1 5 Days 4400PinCentral clampAbove-Plastic526.850Uncoated23

12.48 €

1 5 Days 4400PinCentral clampAbove-Zinc523.850Powder coating23

12.10 €

1 5 Days 4400PinCentral clampSideways-Plastic523.850Uncoated23

14.12 €

1 5 Days 4400PinCentral clampSideways-Zinc523.850Powder coating23

12.10 €

1 5 Days 4400BusCentral clampBelowSurface mountingPlastic52822Uncoated23

13.30 €

1 5 Days 4400BusCentral clampBelowSurface mountingZinc52822Powder coating23

15.03 €

1 5 Days 4400BusCentral clampBelowSurface mountingPlastic523.840.5Uncoated23

15.62 €

1 5 Days 4400BusCentral clampBelowSurface mountingZinc522.340.5Powder coating23

20.85 €

1 5 Days 4400BusCentral clampTwo-sidedSurface mountingPlastic522.340.5Uncoated23

18.70 €

1 5 Days 4400BusCentral clampTwo-sidedSurface mountingZinc522.340.5Powder coating23

13.60 €

1 5 Days 4400BusCentral clampAbove-Plastic523.853.5Uncoated23

15.00 €

1 5 Days 4400BusCentral clampAbove-Zinc523.853.5Powder coating23

24.75 €

1 5 Days -250PinSingle locking leverAbove-Aluminium1029.553.5Powder coating16

26.97 €

1 5 Days -250PinSingle locking leverSideways-Aluminium1029.553.3Powder coating16

21.37 €

1 5 Days -250BusSingle locking leverBelowSurface mountingAluminium1029.525Powder coating16

49.68 €

1 5 Days -250BusSingle locking leverSidewaysSurface mountingAluminium1029.557Powder coating16

56.35 €

1 5 Days -250BusSingle locking leverBelow-Aluminium1029.548Powder coating16

68.53 €

1 5 Days -250PinSingle locking leverAbove-Aluminium1629.558.3Powder coating16

61.67 €

1 5 Days -250PinSingle locking leverSideways-Aluminium1629.558.3Powder coating16

26.83 €

1 5 Days -250BusSingle locking leverBelowSurface mountingAluminium1629.525Powder coating16

73.00 €

1 5 Days -250BusSingle locking leverSidewaysSurface mountingAluminium1629.557Powder coating16

43.97 €

1 5 Days -250BusSingle locking leverBelow-Aluminium1629.553Powder coating16

Loading...

  1. 1

Basic information

Over voltage category III Pollution degree 3 Inflammability class of insulation material acc. with UL94 V0
Material contact Brass Material of contact surface Silver EMC-version false
With protective conductor true Type of electric connection Screw connection Ambient temperature(°C) -40|125
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.5|2.5 Connectable conductor cross section multi-wired(mm²) 0.5|2.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.5|2.5
Number of plug-in contact rows 2 Rated surge voltage(kV) 4 Material insulation body Thermoplastic
Connectable conductor cross section solid-core(mm²) 0.5|2.5 Operation temperature(°C) -40|125

Tech Support