Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AC1250
Protection | IP 20 | Operating Voltage(V) | 21.5 - 31.6 DC | Ambient Temperature(°C) | 0-60 |
---|---|---|---|---|---|
Reverse Polarity Protection | Yes | Short-Circuit Proof | Yes | Electrically Separated | No |
This page is AS-I Data Decoupling Module, part number AC1250.
You can find the detail information about specifications and dimensions on part number AC1250.