Cabinet Module (CR2012)

Cabinet Module CR2012
  • Volume Discount

Product Details:

Manufacturer part number: CR2012

Brand: IFM ELECTRONIC

Price: 429.38

Delivery time: 4 Days


Technical Data:

Number of Inputs and Outputs: Number of digital inputs: 16; Number of analogue inputs: 4; Number of digital outputs: 4

Total Number of Inputs and Outputs: 16

Number of Frequency Inputs: -

Number of Digital Outputs: 4

Analogue Input (Current): - mA


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CR2012

Part Number
CR2012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Inputs and Outputs Total Number of Inputs and Outputs Number of Frequency Inputs Number of Digital Outputs Analogue Input (Current)
(mA)
Analogue Input (Voltage)
(V)
Number of PWM Outputs Dimensions
(mm)

429.38 €

1 Available 4 Days Number of digital inputs: 16; Number of analogue inputs: 4; Number of digital outputs: 416-4-0-102-

Loading...

  1. 1

Basic information

Number of Digital Inputs 16 Number of Analogue Inputs 4 Operating Voltage(V) 10-32 DC
Number of CAN Interfaces 1 Parameter Setting Options Input/output functions

This page is Cabinet Module, part number CR2012.
You can find the detail information about specifications and dimensions on part number CR2012.

Variation of this product

Part Number
CR2014
CR2016
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Inputs and Outputs Total Number of Inputs and Outputs Number of Frequency Inputs Number of Digital Outputs Analogue Input (Current)
(mA)
Analogue Input (Voltage)
(V)
Number of PWM Outputs Dimensions
(mm)

444.15 €

1 Available 4 Days Number of digital inputs: 16; Number of analogue inputs: 4; Number of digital outputs: 416-4-0-52-

763.39 €

1 Available 4 Days Number of digital inputs: 16; Number of analogue inputs: 4; Number of frequency inputs: 4; Number of digital outputs: 16324160-200-324181 x 105 x 30

Tech Support