SmartModule (CR2512)

SmartModule CR2512
  • Volume Discount

Product Details:

Manufacturer part number: CR2512

Brand: IFM ELECTRONIC

Price: 790.77

Delivery time: 4 Days


Technical Data:

Number of Inputs and Outputs: Number of digital inputs: 4; Number of digital outputs: 8

Number of Digital Inputs: 4

Total Number of Inputs and Outputs: 12

Number of Analogue Inputs: -

Number of Outputs with H-Bridge: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CR2512

Part Number
CR2512
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Inputs and Outputs Number of Digital Inputs Total Number of Inputs and Outputs Number of Analogue Inputs Number of Outputs with H-Bridge Number of Digital Outputs Number of High-Current Outputs Analogue Input (Current)
(mA)
Number of PWM-I Outputs Analogue Input (Voltage)
(V)
Number of PWM Outputs Dimensions
(mm)

790.77 €

1 Available 4 Days Number of digital inputs: 4; Number of digital outputs: 8412--8--8-8-

Loading...

  1. 1

Basic information

Operating Voltage(V) 10-32 DC

This page is SmartModule, part number CR2512.
You can find the detail information about specifications and dimensions on part number CR2512.

Variation of this product

Part Number
CR2513
CR2520
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Inputs and Outputs Number of Digital Inputs Total Number of Inputs and Outputs Number of Analogue Inputs Number of Outputs with H-Bridge Number of Digital Outputs Number of High-Current Outputs Analogue Input (Current)
(mA)
Number of PWM-I Outputs Analogue Input (Voltage)
(V)
Number of PWM Outputs Dimensions
(mm)

696.46 €

1 Available 4 Days Number of digital inputs: 8; Number of analogue inputs: 4; Number of digital outputs: 48124-4-0-20-0-104-

1,051.38 €

1 Available 4 Days Number of digital inputs: 15; Number of analogue inputs: 4; Number of digital outputs: 151530441540-20-0-323153 x 43 x 241

Tech Support