Ferrite Chokes for Frequency Inverters (AX-FER2815-PE)

Ferrite Chokes for Frequency Inverters AX-FER2815-PE

Product Details:

Manufacturer part number: AX-FER2815-PE

Brand: OMRON

Price: 23.67

Delivery time: 3 Days


Technical Data:

Weight: 0.22 kg

Diameter: 28 mm

Applicable models: 15 kW motors or below


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AX-FER2815-PE

Part Number
AX-FER2815-PE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(kg)
Diameter
(mm)
Applicable models

23.67 €

1 3 Days 0.222815 kW motors or below

Loading...

  1. 1

Basic information

Type of accessory/spare part Filter Spare part false Accessory true

This page is Ferrite Chokes for Frequency Inverters, part number AX-FER2815-PE.
You can find the detail information about specifications and dimensions on part number AX-FER2815-PE.

Variation of this product

Part Number
AX-FER2102-PE
AX-FER5045-PE
AX-FER5255-PE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Weight
(kg)
Diameter
(mm)
Applicable models

18.77 €

1 3 Days 0.09212.2 kW motors or below

57.65 €

1 3 Days 0.535045 kW motors or below

83.67 €

1 3 Days 1.25255 kW motors or above

Tech Support