Manufacturer part number: JZA20P4BAA
Brand: OMRON
Price: 504.40 €
Delivery time: 3 Days
Input voltage class: Three-Phase 200 V
Output Specification: Three-Phase
Dimension width: 68 mm
Dimension depth: 108 mm
Max. output at linear load at rated output voltage: 0.4 kW
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
JZA20P4BAA
Part Number
|
---|
JZA20P4BAA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Input voltage class | Output Specification | Dimension width (mm) | Dimension depth (mm) | Max. output at linear load at rated output voltage (kW) | Max. output at quadratic load at rated output voltage (kW) | Nominal output current I2N (A) | Mains voltage (V) | Max. output voltage (V) | Integrated breaking resistance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
504.40 € | 1 | 3 Days | Three-Phase 200 V | Three-Phase | 68 | 108 | 0.4 | 0.55 | 3.5 | 200 - 240 | 240 | true |
Loading...
Dimension height(mm) | 128 | Mains frequency(Hz) | 50/60 Hz | Max. output frequency(Hz) | 400 |
---|---|---|---|---|---|
Number of HW-interfaces industrial Ethernet | 0 | Number of HW-interfaces USB | 0 | Number of HW-interfaces RS-485 | 0 |
Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces other | 1 | Number of interfaces PROFINET | 0 |
Number of HW-interfaces parallel | 0 | Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces RS-232 | 0 |
Degree of protection | NEMA Other, IP20 | Relative symmetric net voltage tolerance(%) | 10 | Relative symmetric net frequency tolerance(%) | 5 |
Supporting protocol for DeviceNet | false | Supporting protocol for CAN | false | Supporting protocol for PROFINET IO | false |
Supporting protocol for TCP/IP | false | Supporting protocol for Modbus | true | Supporting protocol for DeviceNet Safety | false |
Supporting protocol for EtherNet/IP | false | Supporting protocol for PROFIBUS | false | Supporting protocol for other bus systems | false |
4-quadrant operation possible | false | Application in domestic- and commercial area permitted | false | With optical interface | false |
With control element | true | Type of converter | Other | With PC connection | false |
Application in industrial area permitted | true | Supporting protocol for INTERBUS-Safety | false | Supporting protocol for KNX | false |
Supporting protocol for PROFINET CBA | false | Supporting protocol for SafetyBUS p | false | Supporting protocol for SUCONET | false |
Supporting protocol for INTERBUS | false | Supporting protocol for Data-Highway | false | Supporting protocol for PROFIsafe | false |
Supporting protocol for Foundation Fieldbus | false | Supporting protocol for SERCOS | false | Supporting protocol for LON | false |
Supporting protocol for ASI | false | Supporting protocol for AS-Interface Safety at Work | false |
This page is Frequency Inverter [J1000], part number JZA20P4BAA.
You can find the detail information about specifications and dimensions on part number JZA20P4BAA.
Configure
Basic Attributes
Input voltage class
Output Specification
Dimension width(mm)
Dimension depth(mm)
Max. output at linear load at rated output voltage(kW)
Max. output at quadratic load at rated output voltage(kW)
Nominal output current I2N(A)
Mains voltage(V)
Max. output voltage(V)
Integrated breaking resistance
Filter by standard shipping days
Optional Attributes
Part Number |
---|
JZA20P7BAA |
JZA21P5BAA |
JZA22P2BAA |
JZA24P0BAA |
JZA40P2BAA |
JZA40P4BAA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Input voltage class | Output Specification | Dimension width (mm) | Dimension depth (mm) | Max. output at linear load at rated output voltage (kW) | Max. output at quadratic load at rated output voltage (kW) | Nominal output current I2N (A) | Mains voltage (V) | Max. output voltage (V) | Integrated breaking resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
620.00 € | 1 | 3 Days | Three-Phase 200 V | Three-Phase | 68 | 128 | 1.1 | 1.1 | 6 | 200 - 240 | 240 | true | ||
803.33 € | 1 | 3 Days | Three-Phase 200 V | Three-Phase | 108 | 129 | 1.5 | 2.2 | 9.6 | 200 - 240 | 240 | true | ||
992.67 € | 1 | 3 Days | Three-Phase 200 V | Three-Phase | 108 | 137.5 | 2.2 | 3 | 12 | 200 - 240 | 240 | true | ||
1,500.00 € | 1 | 3 Days | Three-Phase 200 V | Three-Phase | 140 | 143 | 4 | 5.5 | 21 | 200 - 240 | 240 | true | ||
806.67 € | 1 | 3 Days | Three-phase 400V | Three-Phase | 108 | 81 | 0.37 | 0.37 | 1.2 | 380 - 480 | 480 | true | ||
814.00 € | 3 | 3 Days | Three-phase 400V | Three-Phase | 108 | 99 | 0.55 | 0.75 | 2.1 | 380 - 480 | 480 | true |