Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CJ1W-ID211(SL)
Number Of Inputs | 16 | Input Format | DC Input | Output Current(A) | 0 |
---|---|---|---|---|---|
Performance Level According to EN ISO 13849-1 | Level a | Depth(mm) | 85 | Height(mm) | 90 |
Width(mm) | 31 | Voltage Type (Supply Voltage) | DC | Type of Voltage (Input Voltage) | DC |
Type of Electric Connection | Spring clamp connection | Type of Digital Output | None | SIL According to IEC 61508 | None |
Explosion Safety Category for Dust | None | Explosion Safety Category for Gas | None | Input Current at Signal 1(mA) | 7 |
Number of Digital Inputs | 16 | Number of Digital Outputs | 0 | Time Delay at Signal Change(ms) | 0 - 32 |
Supply Voltage DC(V) | 24 | Permitted Voltage at Input(V) | 20.4 - 26.4 | Suitable for safety functions | false |
Redundancy | false | Digital outputs configurable | false | Digital inputs configurable | true |
Short-circuit protection, outputs available | false |
This page is Screwless I/O Units [CJ1], Input Unit, part number CJ1W-ID211(SL).
You can find the detail information about specifications and dimensions on part number CJ1W-ID211(SL).