Power Relay [G7J] (G7J-2A2B-B 24VDC)

Power Relay [G7J] G7J-2A2B-B 24VDC

Product Details:

Manufacturer part number: G7J-2A2B-B 24VDC

Brand: OMRON

Price: 98.50

Delivery time: 3 Days


Technical Data:

Coil rated voltage (DC): 24 V

Coil rated voltage (AC): - V

Dimension height: 64 mm

Dimension width: 34.5 mm

Type of Switch Contact: Single contact


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G7J-2A2B-B 24VDC

Part Number
G7J-2A2B-B 24VDC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Coil rated voltage (DC)
(V)
Coil rated voltage (AC)
(V)
Dimension height
(mm)
Dimension width
(mm)
Type of Switch Contact Type of Electric Connection Voltage Type for Actuating With Detachable Clamps Rated Control Supply Voltage AC 60 Hz
(V)
Rated Control Supply Voltage AC 50 Hz
(V)
Rated Control Supply Voltage DC
(V)
Number of Contacts as Normally Closed Contact Number of Contacts as Normally Open Contact

98.50 €

20 3 Days 24-6434.5Single contactScrew connectionDCtrue--2422

Loading...

  1. 1

Basic information

Application Power Dimension depth(mm) 51.5 LED operation indicator false
Degree of protection Other Drive, Switching Attitude Mono stable Drive, Polarization Polarity free
With Forced-Guided Contacts false Complete with Socket false Number of Contacts as Change-Over Contact 0
Nominal Current(A) 25

This page is Power Relay [G7J], part number G7J-2A2B-B 24VDC.
You can find the detail information about specifications and dimensions on part number G7J-2A2B-B 24VDC.

Variation of this product

Part Number
G7J-3A1B-B 24VDC
G7J-3A1B-P 24VDC
G7J-3A1B-PZ 24VDC
G7J-3A1B-T 200/240VAC
G7J-4A-B 24VDC
G7J-4A-P 24VDC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Coil rated voltage (DC)
(V)
Coil rated voltage (AC)
(V)
Dimension height
(mm)
Dimension width
(mm)
Type of Switch Contact Type of Electric Connection Voltage Type for Actuating With Detachable Clamps Rated Control Supply Voltage AC 60 Hz
(V)
Rated Control Supply Voltage AC 50 Hz
(V)
Rated Control Supply Voltage DC
(V)
Number of Contacts as Normally Closed Contact Number of Contacts as Normally Open Contact

73.45 €

20 3 Days 24-6434.5Single contactScrew connectionDCtrue--2413

67.00 €

20 3 Days 24-5133.5Single contactPCB connectionDCfalse--2413

75.75 €

20 3 Days 24-5133.5Double contactPCB connectionDCfalse--2413

77.55 €

20 3 Days -200/2406434.5Single contactFlat plug-in connectionACtrue200 - 240200 - 240-13

74.45 €

20 3 Days 24-6434.5Single contactScrew connectionDCtrue--2404

70.20 €

20 3 Days 24-5133.5Single contactPCB connectionDCfalse--2404

Tech Support