Front-mounting Sockets for Relays G7SA (P7SA-14F-ND-PU 24VDC)

Front-mounting Sockets for Relays G7SA P7SA-14F-ND-PU 24VDC

Product Details:

Manufacturer part number: P7SA-14F-ND-PU 24VDC

Brand: OMRON

Price: 40.77

Delivery time: 3 Days


Technical Data:

Number of Socket Pins: 14

Dimension vertical: 100 mm

Dimension width: 27.7 mm

Dimension depth: 61 mm

Type of electric connection: Plug-in connection


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

P7SA-14F-ND-PU 24VDC

Part Number
P7SA-14F-ND-PU 24VDC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Socket Pins Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type of electric connection Function extension possible

40.77 €

10 3 Days 1410027.761Plug-in connectiontrue

Loading...

  1. 1

Basic information

Mounting Type DIN rail (top hat rail) 35 mm With detachable clamps false

This page is Front-mounting Sockets for Relays G7SA, part number P7SA-14F-ND-PU 24VDC.
You can find the detail information about specifications and dimensions on part number P7SA-14F-ND-PU 24VDC.

Variation of this product

Part Number
P7SA-10F-ND 24VDC
P7SA-10F-ND-PU 24VDC
P7SA-14F-ND 24VDC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Socket Pins Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type of electric connection Function extension possible

38.48 €

10 3 Days 1060.57222.5Screw connectionfalse

40.32 €

10 3 Days 1010022.561Plug-in connectiontrue

38.83 €

10 3 Days 1460.57230Screw connectionfalse

Tech Support