Front-mounting Sockets for Relays MY [PYF□] (PYF11A)

Front-mounting Sockets for Relays MY [PYF□] PYF11A

Product Details:

Manufacturer part number: PYF11A

Brand: OMRON

Price: 8.95

Delivery time: 3 Days


Technical Data:

Mounting Type: [Other] Other

Number of Socket Pins: 11

Dimension vertical: 72 mm

Dimension width: 29.5 mm

Dimension depth: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PYF11A

Part Number
PYF11A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Type Number of Socket Pins Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
With detachable clamps

8.95 €

10 3 Days [Other] Other117229.530false

Loading...

  1. 1

Basic information

Type of electric connection Screw connection Function extension possible false

This page is Front-mounting Sockets for Relays MY [PYF□], part number PYF11A.
You can find the detail information about specifications and dimensions on part number PYF11A.

Variation of this product

Part Number
PYF08A-N
PYF14A-N
PYFZ-08-E
PYFZ-14-E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Type Number of Socket Pins Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
With detachable clamps

7.02 €

50 3 Days [Other] DIN rail (top hat rail) 35 mm9732230false

8.95 €

50 3 Days [Other] DIN rail (top hat rail) 35 mm147329.530false

6.77 €

50 3 Days [Other] DIN rail (top hat rail) 35 mm8312372false

8.62 €

50 3 Days [Other] DIN rail (top hat rail) 35 mm143129.572-

Tech Support