Relay Sockets, PF Series (PF083A-D)

Relay Sockets, PF Series PF083A-D

Product Details:

Manufacturer part number: PF083A-D

Brand: OMRON

Price: 7.28

Delivery time: 3 Days


Technical Data:

Number of Socket Pins: 8

Dimension vertical: 29.5 mm

Dimension width: 38 mm

Dimension depth: 27 mm

Function extension possible: false


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PF083A-D

Part Number
PF083A-D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Socket Pins Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Function extension possible

7.28 €

10 3 Days 829.53827false

Loading...

  1. 1

Basic information

Mounting Type DIN rail (top hat rail) 35 mm Type of electric connection Screw connection With detachable clamps false

This page is Relay Sockets, PF Series, part number PF083A-D.
You can find the detail information about specifications and dimensions on part number PF083A-D.

Variation of this product

Part Number
PF085A(N)
PF113A-D
PF113A-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Socket Pins Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Function extension possible

13.62 €

1 3 Days 8584021.6true

8.93 €

10 3 Days 115242.831false

8.93 €

10 3 Days 115242.831false

Tech Support