Manufacturer part number: K8DT-PM1CN
Brand: OMRON
Price: 146.00 €
Delivery time: 3 Days
Number of Contacts as Change-Over Contact: 1
Number of Contacts as Normally Open Contact: 0
Voltage Measuring Range: 200 - 240 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K8DT-PM1CN
Part Number
|
---|
K8DT-PM1CN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Contacts as Change-Over Contact | Number of Contacts as Normally Open Contact | Voltage Measuring Range (V) | |
---|---|---|---|---|---|---|---|
146.00 € | 1 | 3 Days | 1 | 0 | 200 - 240 |
Loading...
Application | Undervoltages, overvoltages, phase sequence and phase loss monitoring | Type of Electric Connection | Spring clamp connection | Voltage Type for Actuating | AC |
---|---|---|---|---|---|
With Detachable Clamps | false | Max. Permitted Off-Delay Time(s) | 0.25 | Depth(mm) | 90 |
Height(mm) | 90 | Width(mm) | 17.5 | Number of Contacts as Normally Closed Contact | 0 |
Rated Control Supply Voltage AC 60 Hz(V) | 380 - 480 | Rated Control Supply Voltage AC 50 Hz(V) | 380 - 480 | Phase Imbalance Monitoring | false |
Function Under Voltage Detection | true | Phase Sequence Monitoring | false | Function Over Voltage Detection | true |
Phase Failure Detection | true | Max. Permitted Delay-On Energization Time(s) | 30 | Min. Adjustable Delay-On Energization Time(s) | 0.1 |
This page is Three-phase Voltage and Phase-sequence Phase-loss Relay [K8DT-PM], part number K8DT-PM1CN.
You can find the detail information about specifications and dimensions on part number K8DT-PM1CN.
Part Number |
---|
K8DT-PM1TN |
K8DT-PM2CN |
K8DT-PM2TN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Contacts as Change-Over Contact | Number of Contacts as Normally Open Contact | Voltage Measuring Range (V) |
---|---|---|---|---|---|---|---|
147.30 € | 1 | 3 Days | 0 | 1 | 200 - 240 | ||
146.00 € | 1 | 3 Days | 1 | 0 | 380 - 480 | ||
147.30 € | 1 | 3 Days | 0 | 1 | 380 - 480 |