Manufacturer part number: PYDM-14SB
Brand: OMRON
Price: 89.00 €
Delivery time: 3 Days
Color: Blue
Note: -
Length L: 27.5 mm
For Use With: PYF14S
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PYDM-14SB
Type | Other | Application | Connecting bridge | Rated ON current(A) | 10 |
---|---|---|---|---|---|
Rated insulation voltage(V) | AC 250 | Temperature rise(°C) | 35°C max. | Dielectric strength | 1,500 VAC for 1 minute |
Ambient operating temperature(°C) | –55 to 70 |
This page is Socket Bridge for Terminal Socket PYF□□S, part number PYDM-14SB.
You can find the detail information about specifications and dimensions on part number PYDM-14SB.
Part Number |
---|
PYDM-08SR |
PYDM-14SR (50) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Note | Length L (mm) | For Use With |
---|---|---|---|---|---|---|---|---|
89.00 € | 10 | 3 Days | Red | - | 19.7 | PYF08S | ||
89.00 € | 1 | 3 Days | Red | Pack of 50 | 27.5 | PYF14S |