Signal Tower LR Series, LED Units (LR4-E-Y)

Signal Tower LR Series, LED Units LR4-E-Y

Product Details:

Manufacturer part number: LR4-E-Y

Brand: OMRON

Price: 49.32

Delivery time: 3 Days


Technical Data:

Colour: Yellow

Outer diameter: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LR4-E-Y

Part Number
LR4-E-Y
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Outer diameter
(mm)

49.32 €

1 3 Days Yellow40

Loading...

  1. 1

Basic information

Type LED Unit Voltage type DC Lamp type LED
Degree of protection (NEMA) 4X Degree of protection (IP) IP65

This page is Signal Tower LR Series, LED Units, part number LR4-E-Y.
You can find the detail information about specifications and dimensions on part number LR4-E-Y.

Variation of this product

Part Number
LR4-E-C
LR4-E-G
LR4-E-R
LR6-E-B
LR6-E-C
LR6-E-G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Outer diameter
(mm)

64.45 €

1 3 Days Colourless40

49.32 €

1 3 Days Green40

49.32 €

1 3 Days Red40

66.05 €

1 3 Days Blue60

66.05 €

1 3 Days Colourless60

54.45 €

1 3 Days Green60

Tech Support