Detergent and Wash-down Resistant Polypropylene Cable Connectors (M8 / M12) [Y92E-S_PP] (Y92E-S08PP3A 5M)

Detergent and Wash-down Resistant Polypropylene Cable Connectors (M8 / M12) [Y92E-S_PP] Y92E-S08PP3A 5M

Product Details:

Manufacturer part number: Y92E-S08PP3A 5M

Brand: OMRON

Price: 47.88

Delivery time: 3 Days


Technical Data:

Number Of Cores: 3

Cable Length: 5 m

LED: -

Type of Electrical Connection, Field-Sided: M8

Type of Electrical Connection, Box-Sided: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Y92E-S08PP3A 5M

Part Number
Y92E-S08PP3A 5M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number Of Cores Cable Length
(m)
LED Type of Electrical Connection, Field-Sided Type of Electrical Connection, Box-Sided Positioning Cable Feed, Field-Sided Positioning Cable Feed, Box-Sided Material Contact Body Cable Type Vulcanize Screened Halogen Free Rated Voltage
(V)

47.88 €

1 3 Days 35-M8-Angled------60

Loading...

  1. 1

Basic information

Cable color Orange Cable material Other Type of Plug-In Contact, Field Sided Female (bus)
Material of Contact Surface Gold Degree of Protection (IP) IP69K Rated Current In(A) 4
Permitted Cable Outer Temperature After Assembling Without Vibration(°C) -30 - 90 Permitted Cable Outer Temperature During Assembling/Handling(°C) -30 - 90

This page is Detergent and Wash-down Resistant Polypropylene Cable Connectors (M8 / M12) [Y92E-S_PP], part number Y92E-S08PP3A 5M.
You can find the detail information about specifications and dimensions on part number Y92E-S08PP3A 5M.

Variation of this product

Part Number
Y92E-S08PP4S 10M
Y92E-S08PP4S 2M
Y92E-S08PP4S 5M
Y92E-S12PP4A 10M
Y92E-S12PP4A 5M
Y92E-S12PP4S 10M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number Of Cores Cable Length
(m)
LED Type of Electrical Connection, Field-Sided Type of Electrical Connection, Box-Sided Positioning Cable Feed, Field-Sided Positioning Cable Feed, Box-Sided Material Contact Body Cable Type Vulcanize Screened Halogen Free Rated Voltage
(V)

75.55 €

1 3 Days 410-M8-Straight------60

47.88 €

1 3 Days 42-M8-Straight------60

54.75 €

1 3 Days 45falseM8Free conductor endStraightOtherCuSnMulti-corefalsefalsefalse60

54.75 €

1 3 Days 410falseM12Free conductor endRight-angledOtherCuSnMulti-corefalsefalsefalse250

41.07 €

1 3 Days 45falseM12Free conductor endRight-angledOtherCuSnMulti-corefalsefalsefalse250

61.60 €

1 3 Days 410falseM12Free conductor endStraightOtherCuSnMulti-corefalsefalsefalse250

Tech Support